Big Red Box - Enclosure

Added to your shopping cart

This is the Big Red Box! These beefy, bright red, flanged, plastic enclosures will give your widget the protection (and attention) it deserves. You've probably seen these used to enclose radio equipment or antenna baluns as they can be secured to a pole using U-bolts (not included). At about 3mm thick, this 74x158x90mm enclosure has plenty of space for gizmos, gadgets, widgets and doohickeys. The mounting flanges extend 19mm from either edge with two 50mm-spaced 7mm diameter holes.

There's a rubber gasket around the inside of the lid which forms a dust and moisture resistant seal when the screws are tightened down making the Big Red Box essentially weather/water proof. The lid is secured with six 4mm screws (included).

Big Red Box - Enclosure Product Help and Resources

Photon Remote Water Level Sensor

June 2, 2016

Learn how to build a remote water level sensor for a water storage tank and how to automate a pump based off the readings!

Hackers in Residence - The ElectricBone

June 25, 2014

Drum machines and keyboards have been the standard for making digital music, but how do you make electronic music if you're trained to play the trombone? One of our Hackers in Residence, Carlos Mello, took it upon himself to find a solution to that very question.

Reaction Timer

January 16, 2014

Demonstrate mental chronometry with this simple reaction timer!

Case Material

Material:ABS/PC


Core Skill: DIY

Whether it's for assembling a kit, hacking an enclosure, or creating your own parts; the DIY skill is all about knowing how to use tools and the techniques associated with them.

3 DIY

Skill Level: Competent - You might need to break out the power tools. Nothing beyond a power drill or rotary tool should be required, but you might have a hard time with just a screwdriver and hammer. Cutting holes into plastic or metal might be required.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • Member #40813 / about 9 years ago / 2

    The drawing referenced in the link has an error. The 122mm dimension should be 124mm. Here is the data sheet from the manufacturer which is correct. http://www.everestcase.com/en/productsd.php?pid=245. I have physically verified this against the case.

  • johnelle / about 7 years ago / 1

    This is a variation of the box that comes with the Shapeoko but doesn't have the hole in the back for the heat sink and the holes in the top for all the stepper wires.

    Commenting only on the Shapeoko/Stepoko version. Holes in the top allow sawdust to enter the box and drop into the wiring terminals. Lack of a transparent cover means you can't see the dozen or so indicator LEDs on the Stepoko. Not a good design for the CNC application.

  • I just ordered a DCP-USBCB-SC (micro USB to solder holes) and a cap 6295 (Both are Switchcraft products). The hole is .69 dia. flattened to .582 on one side. I was wondering if Sparkfun could offer a more custom weather proof enclosure. Like have some standard options for feed throughs and where they are located. I'm just thinking SF might have the knockout punches available for different connectors that a hobbyist wouldn't have on hand.

  • Member #402608 / about 10 years ago / 1

    Hey there is now an adapter plate EPS file for free download on Ponoko at http://www.ponoko.com/design-your-own/products/enclosure-flanged-red-adapter-plate-11754. It includes bolt patterns for Arduino, Arduino Mega, pcDuino, Beaglebone, and Raspberry PI. Recommended making material: 3mm Acrylic.

  • Chilly / about 10 years ago / 1

    I just finished modeling this box from the Drawings found here and measuring the actual box I have in hand. The STL are on thingiverse here: http://www.thingiverse.com/thing:307504

    Some dims, where estimated but the most important ones such as hole placements, post heights, etc are from the drawing.

  • Member #546908 / about 10 years ago / 1

    What kind of plastic; "soft", hard, breakable?

  • 16 BIT HOMEREW / about 11 years ago / 1

    I am going to use this as a battery pac on my remote for my AVC entry!!!!

  • anvevan / about 11 years ago / 1

    Hi , i am waiting to get one,before it arrives i would like to share this http://grabcad.com/library/caja-roja-sparkfun it is an approximate CAD model of the enclosure.

  • Member #383088 / about 11 years ago / 1

    Can I have a bluetooth module inside and still get good signal?

  • Member #112424 / about 12 years ago / 1

    This is a nice box, really solid. Mine came with only 2 screws, which isn't a big deal. However, it's really hard to mount an Arduino in, and I think I'm going to have to do some dremel work to fit a ScrewShield.

  • Member #322466 / about 12 years ago / 1

    The 11/16/12 New Product Post video states that this box (and the related USB sealed connector and cap) is "submersible". Does anybody have any feel for how deep this box might be submerged prior to leaking or other failure vector?

    • Rohar / about 11 years ago / 1

      The IP65 rating is not a "submersible" rating. It is dust tight, and tested with water jets a minimum of 4.35 psi at 25 gallons per minute for 3 minutes minimum from about 9 feet away.

  • kanurys / about 12 years ago / 1

    Just got my box. The internal mounting holes don't really line up to anything useful. My UNO can orient with one hole but other configurations make it interfere with the walls/insert posts. It's still a fine box, but I'm going to have to make a plate to go inside which I can mount to.

  • GuyTheOldGeek / about 12 years ago / 1

    I see SFE has more important things to do than answer all the product questions. This would be a good item to use to put the UNO's and shields in "out in the field." BUT..would really like to know about the UV inhibitors. Must not have them if SFE won't answer. That would be a negative for the product. Also how about even putting a UNO inside one. Dorje's question was never answered and well as dbc's. Must not be good for outdoor use. Hey Robert -- how about doing an update on your post and maybe for us "builders" out here speck whether Arduino boards might fit inside. A bit of frustration out here as you can tell.. Oh well... back to Mouser I guess.

    • M-Short / about 10 years ago / 4

      Hi, we don't currently have the man power to check all the comments on all 3000+ products. While we do try to comment on things when we see them as you can see that might take a year for us to see them. If you have specific questions email our tech support staff (techsupport@sparkfun.com) and we'll get back to you.

  • T McGahee / about 12 years ago * / 1

    The dimensional drawing is excellent for this product. I wish we had that kind of information for all enclosures. Anyway, can anyone check if the long dimension of an Arduino UNO (the 2.7 inch side of the 2.7x2.1" board) fits in between the screw holes on the inside? The dimension is listed as 69mm on the drawing, which is 2.717", but the dimension on the drawing doesn't go to the correct line. Also, is it possible to fit three Unos in side by side or maybe overlapping a bit? 3x2.1"x25.4mm/in=160mm, whereas the inside is just 152mm, but I'm not sure how accurate those Arduino dimensions are.

    I'm also interested in the dimensions of the label recess.

    Thanks! Appreciate it!

    Source for dimensions: http://arduino.cc/en/Main/ArduinoBoardUno

  • dbc / about 12 years ago / 1

    Weather tight! Excellent! This is my 40th year as a licensed ham, so I've spent my fair share of time scrounging or creating wx-tight boxen. @tpobrienjr excellent point on UV inhibitors. @SparkFun -- did you spec UV inhibitors, or just red plastic? WX-tight w/o UV protection kind of misses the point.

    • Lutorm / about 9 years ago / 1

      For what it's worth, mine has been sitting outside in Hawaii for 16 months and about 120" of rain and has held up fine. The red is a bit bleached on the top side, but the plastic does not look compromised, there is no corrosion on the screws and the seal has held. (That is in stark contrast to the SparkFun solar cell powering the unit.)

  • tpobrienjr / about 12 years ago / 1

    What kind of plastic? ABS?

    Does the plastic have UV inhibitors in it (i.e. for outdoor application)?

    • Quazar / about 12 years ago / 5

      Surfing the manufacturers website reveals that the material for the base and lid is high-impact ABS. It is IP65 rated, but no mention of UV inhibitors. It also says the screws are Stainless Steel and the inserts are brass, so that is at least hopeful for outdoor use. The gasket is apparently silicon, though I suspect they mean silicone ;)

      The manufacturer's page is http://www.everestcase.com/pw_content.asp?showid=100

  • Quazar / about 12 years ago / 1

    Nice enclosure, especially for the price. I'll definitely grab some of these for home automation projects.

    It looks like the top surface has a recess for a decal - is a dimensioned drawing available for that?

  • Member #200027 / about 12 years ago / 1

    -1 for not having a clear cover that lets you read an LCD through it. :(

    • Hoobert / about 12 years ago / 4

      The proper application of cutting, clear plastic and hot glue can fix that.

    • Kevin Vermeer / about 12 years ago / 3

      You want an enclosure with a clear cover, that is waterproof, and that has 3mm thick sidewalls? That's going to cost you a lot more than $7.95!

      Hoobert's cutting, clear plastic, and hot glue suggestion will work in a pinch (no guarantees on the durability of the hot glue under UV exposure, though...). If you want a more professional solution, Hammond's 1544 series has a clear cover but no flanges. It does have externally accessible mounting holes, though. Everest appears to have similar products.

      • rwizard / about 12 years ago / 1

        "Hoffman Boxes" would also be a nice commercial choice. Any commercial/industrial electrical supply house should have them - but they are going to be pricey. I have used them outdoors, in washdown environments, and hazardous environments. They work well, but Hoffman charges accordingly. Best for use when someone else is paying.

        http://www.hoffmanonline.com/product_catalog/section_index.aspx?cat_1=34&cat_2=2455&SelectCatID=2455&CatId=2455

  • baluns? not sure I'm familiar with that one....

    • rwizard / about 12 years ago / 1

      And yet you have probably used them at some point in your life... like watching TV.

      Learning something new every day is what keeps this stuff fun. 50+ years doing electronics and still going.

    • chartle / about 12 years ago / 1

      http://en.wikipedia.org/wiki/Balun

Customer Reviews

4.6 out of 5

Based on 14 ratings:

Currently viewing all customer reviews.

5 of 5 found this helpful:

It's really that big

Sturdy construction, bright red and overall a great enclosure. What I would really like is a 1/2 size Big Red Box, that version I would buy more often as most of my projects don't require anything this large. Just a suggestion.

1 of 1 found this helpful:

Great Enclosure

I typically make control panels out of 30.5mm pushbuttons and this works great for that purpose. Can fit two of the buttons on the panel and it looks very clean and professional. The plastic this is made out of is incredibly sturdy. It's actually somewhat difficult to cut into but makes for a really great housing for a project. Would be nice to see these in a variety of colors besides bright red.

1 of 1 found this helpful:

Wireless Boat Lift Control Box Utilizes Red Box Enclosure

Just utilized the Red Box enclosure to house relay equipment for prototype wireless boat lift control module. Plan to use Red Box for production version of wireless boat lift control as well. This enclosure is very well constructed and easy to machine on bench milling machine. Sparkfun rocks! (I would like to send Sparkfun a photo of the Red Box after it has been modified to attach to my posting. Please advise if interested.)

Thanks...Vic Rizzo Controls LLC

1 of 1 found this helpful:

Simple. Ample. Works like a box

Using it to protect an outdoor Arduino that's monitoring my pool equipment 24 hours a day.. Pleasant surprise to find that the box is translucent so that I can see the flashing LEDs at night which confirm that it's operating fine.

1 of 1 found this helpful:

Nice Enclosure

I have ordered many of these enclosures, and they're great for just about anything that needs a case. Very durable, and a great price compared to other competitors!

Good clean lines

Nice made box. Needed about 5mm more width but all in all a nice box

Great!!

It's a perfect match with your [Big Red Box] Proto Board. Together they are exactly what I was after. I have used other boxes before, but always had to adapt others' boards to fit. Thank you :)

It works

Just beware; use the dimensional drawing, not the STEP file. I think the STEP file is off as mine was asymmetric.

Love This Dang Box!

This is my favorite enclosure; it's usually kinda big though. If Sparkfun offered smaller versions of it (like half the size) I'd definitely go for that!

Nice! Water Proofs!

This is a good size for an Arduino or feather based project! Room for a big LiPo battery with room to spare.

  • The screws are captured in the holes - so it's harder to loose one (trust me i will loose one).

  • The picture doesn't show it, but the flanges have an additional central mounting hole. All good!

  • Be sure to check that the gasket between the two shell halves doesn't pull out. It did, but you can just pop it back in there.

  • Solid metal inserts for the two halves are great!

  • Use the STL files in the SparkFun STL Github repo: https://github.com/sparkfun/3D_Models/tree/master/products/11366 The solidworks files seem a little off, but just make any mounting holes a little bigger and it's fine.

One tough enclosure

This is a good solid enclosure. The one challenge is the thick plastic needs to be cut slowly if you cutting openings or it will melt closed again. It is also thick enough that you may need to shave the surface to add things like female audio jacks made for thinner enclosures.

Better than the red cardboard box that comes free with the order

It's a good box, thick and solid, but not too hard to cut.

I wish Sparkfun would offer a mounting plate that matches the internal mounts (I think they match some boards that Sparkfun sells, but just selling an acrylic or metal plate would be nice).

Best bang for the buck

It's large, sealed and drills/mills like a dream. Doesn't Crack or splinter when dropped. Works well with the add on protoboard.

Big Red Box - Solid Enclosure

Not flimsy, good dimensional control.

Be sure to use slow drilling and machining speeds to avoid melting..

A couple of smaller options would be nice..