RFM22 Wireless Shield Retail

This is the same product as the RFM22 Shield. The difference is this version comes in fancy clamshell packaging meant for our distributors that need it. Regular customers are welcome to order, but we want to limit the amount of extra packaging finding its way into the trash heap.

The RFM22 is a low-cost ISM FSK transceiver module which offers communication at 433MHz ISM and adjustable output power of up to +20 dBm. What does that mean for you? It means your Arduino now has an inexpensive way to talk to other Arduinos so building point-to-point and even basic mesh networks just got a lot more attractive.

The RFM22 Shield connects the RFM22 module to the appropriate lines on the Arduino. By using the RF22 Library, you can send and receive messages via standard 4-wire SPI. The library includes command structures for setting up anything from simple non-addressed point-to-point communication to fully addressed networks of clients and routers. The shield also provides a through-hole antenna connection for hooking up a basic wire antenna. In our testing, a 17cm wire attached to the 'ANT' pin worked just fine. A hole is drilled next to the 'ANT' pin for strain relief.

The shield has on-board power regulation and level shifting. There are one pin headers and jumpers on the interrupt (nIRQ), interface select (nSEL), shutdown input (SDN) and GPIO2 lines so that you can cut the trace and reroute those lines if you need to for your project. The board also provides a little bit of prototyping space.


  • RFM22 Shield
  • 2x 6-pin stackable headers
  • 2x 8-pin stackable headers
  • Frequency Range = Software configurable from ~240MHz to 980MHz
  • Sensitivity = -118 dBm
  • +17 dBm Max Output Power (Configurable)
  • Data Rate = 1 to 128 kbps
  • Digital RSSI
  • Wake-on-radio
  • Configurable packet structure
  • Preamble detector
  • TX and RX 64 byte FIFOs
  • Low battery detector
  • Temperature sensor and 8-bit ADC
  • -40 to +85 °C temperature range

RFM22 Wireless Shield Retail Product Help and Resources

Core Skill: Soldering

This skill defines how difficult the soldering is on a particular product. It might be a couple simple solder joints, or require special reflow tools.

2 Soldering

Skill Level: Rookie - The number of pins increases, and you will have to determine polarity of components and some of the components might be a bit trickier or close together. You might need solder wick or flux.
See all skill levels


Core Skill: Programming

If a board needs code or communicates somehow, you're going to need to know how to program or interface with it. The programming skill is all about communication and code.

3 Programming

Skill Level: Competent - The toolchain for programming is a bit more complex and will examples may not be explicitly provided for you. You will be required to have a fundamental knowledge of programming and be required to provide your own code. You may need to modify existing libraries or code to work with your specific hardware. Sensor and hardware interfaces will be SPI or I2C.
See all skill levels


Core Skill: Electrical Prototyping

If it requires power, you need to know how much, what all the pins do, and how to hook it up. You may need to reference datasheets, schematics, and know the ins and outs of electronics.

2 Electrical Prototyping

Skill Level: Rookie - You may be required to know a bit more about the component, such as orientation, or how to hook it up, in addition to power requirements. You will need to understand polarized components.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.