×

SparkFun will be closed on Tuesday, November 5th to support our team in being able to go out and vote! Orders placed after 2 pm MT Monday, November 4th will ship on Wednesday, November 6th. Thanks for your patience and understanding.

Blue Arcade Button Retail

Replacement: None. We are no longer carrying this retail arcade button in our catalog. We still carry our non-retail version here. This page is for reference only.

This is a 35mm concave momentary push button similar to the ones you find on arcade games. Simple screw in design. Perfect for mashing. This button has a great tactile, 'clicky' feel.

This comes in a bag with cardboard hanger meant for our distributors that need it. Regular customers are welcome to order, but we want to limit the amount of extra packaging finding its way into the trash heap. The version without the extra waste can be found in the related items below.

  • Concave plunger design
  • Durable nylon material
  • Microswitch: max 3A @ 120 VAC
  • Microswitch reliability tested to 10,000,000 cycles
  • Includes 3 terminal microswitch
  • Net weight: 25g* Bezel diameter: 32mm
  • Overall height: 65mm
  • Mounting hole: 1 1/8th inch paddle bit (1.125" / 28mm)

Blue Arcade Button Retail Product Help and Resources

Core Skill: DIY

Whether it's for assembling a kit, hacking an enclosure, or creating your own parts; the DIY skill is all about knowing how to use tools and the techniques associated with them.

1 DIY

Skill Level: Noob - Basic assembly is required. You may need to provide your own basic tools like a screwdriver, hammer or scissors. Power tools or custom parts are not required. Instructions will be included and easy to follow. Sewing may be required, but only with included patterns.
See all skill levels


Core Skill: Electrical Prototyping

If it requires power, you need to know how much, what all the pins do, and how to hook it up. You may need to reference datasheets, schematics, and know the ins and outs of electronics.

1 Electrical Prototyping

Skill Level: Noob - You don't need to reference a datasheet, but you will need to know basic power requirements.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.