Static Shielding Bag - 3" x 5"

You probably recognize these StratoGrey static shielding bags. Not only do we use them to protect our more sensitive components during shipping, but they're fairly ubiquitous in the electronics world. Their buried metal construction provides Faraday Cage protection meeting electrostatic requirements of MIL B-81705 Type 3 (One of you probably knows what that means). Also, they're heat-sealable for dust and moisture resistance! These are great for shipping sensitive devices or just storing them in your shop.

  • Faraday Cage protection
  • 3/8" Mil-spec seal
  • Meets electrostatic requirements of MIL B-81705 Type 3
  • Superior ESD shielding -greater than 99% attenuation
  • Superior EMI shielding - greater than 45 dB in the 1-10 GHz range
  • MTVR less than 0.02gms in testing conditions (100°F/90% R.H.)
  • 3 x 5"

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • timothy1324 / about 12 years ago / 1

    Anyone know where to get the ESD caution stickers? Thanks.

Customer Reviews

No reviews yet.