1/6 Watt, +/- 5% tolerance PTH resistors. Commonly used in breadboards and perf boards, these 330Ohm resistors make excellent LED current limiters and are great for general use. We've opted for a new and more breadboard-friendly lead thickness (they're a bit thicker than our last ones).
These resistors come in bags of 20.
This skill defines how difficult the soldering is on a particular product. It might be a couple simple solder joints, or require special reflow tools.
Skill Level: Noob - Some basic soldering is required, but it is limited to a just a few pins, basic through-hole soldering, and couple (if any) polarized components. A basic soldering iron is all you should need.
See all skill levels
If it requires power, you need to know how much, what all the pins do, and how to hook it up. You may need to reference datasheets, schematics, and know the ins and outs of electronics.
Skill Level: Noob - You don't need to reference a datasheet, but you will need to know basic power requirements.
See all skill levels
We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.
Based on 2 ratings:
These little resistors are perfect as current limiting resistors for standard LEDs in a 5v system. I keep a 20 pack w/ my LEDs so I don't have to dig through all my resistors when I'm hooking up LEDs!
These resistors were exactly what I needed and I didn't have to buy a huge assortment to get them.
Good Guy Sparkfun: Gives you extra resistors
Just in case there aren't the right amount.
These are physically the same size as typical 1/8W resistors (body length is 0.2", overall length is 2"), and have a lead diameter of 0.015" (tiny!).