×

SparkFun will be closed on Tuesday, December 24th, and Wednesday, December 25th, in observance of the Christmas holiday. Any orders qualifying for same day shipping placed after 2:00 p.m. (MST) on Monday, December 23rd, will be processed on Thursday, December 26th, when we return to regular business hours. Wishing you a safe and happy holiday from all of us at SparkFun!

Please note - we will not be available for Local Pick up orders from December 24th-December 27th. If you place an order for Local Pick-Up we will have those ready on Monday, December 30th.

Tri-Color LED Breakout Kit Retail

Replacement: None. We are no longer carrying this retail kit in our catalog. This page is for reference only.

This is a simple kit that allows the use of very large, very bright, 10mm red/green/blue LEDs. We cannot begin to describe how bright these are when fully illuminated! After assembling the kit, you can control the LEDs via the RGB pins. By pulse-width-modulating the pins any color can be created by mixing different amounts of red, green, and blue. Running from a 5V source, these LEDs are painfully bright.

This board is designed to run off 5V and put the max 80mA through each LED. Be sure to pay attention to the different resistor values and LED colors. Each is marked clearly on the PCB. You will need a coin cell battery or multimeter to briefly illuminate the LEDs to tell what color they are before assembly.

These come in fancy clamshell packaging meant for our distributors that need it. Regular customers are welcome to order, but we want to limit the amount of extra packaging finding its way into the trash heap. The version without the extra plastic can be found in the related items below.

Note: Although this board is pictured with pin headers, pin headers are not included in this kit. If you need some, however, they can be found in the related items below.

Replaces:RTL-10778

Tri-Color LED Breakout Kit Retail Product Help and Resources

Core Skill: Soldering

This skill defines how difficult the soldering is on a particular product. It might be a couple simple solder joints, or require special reflow tools.

2 Soldering

Skill Level: Rookie - The number of pins increases, and you will have to determine polarity of components and some of the components might be a bit trickier or close together. You might need solder wick or flux.
See all skill levels


Core Skill: Electrical Prototyping

If it requires power, you need to know how much, what all the pins do, and how to hook it up. You may need to reference datasheets, schematics, and know the ins and outs of electronics.

2 Electrical Prototyping

Skill Level: Rookie - You may be required to know a bit more about the component, such as orientation, or how to hook it up, in addition to power requirements. You will need to understand polarized components.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.