×

SparkFun will be closed on Tuesday, November 5th to support our team in being able to go out and vote! Orders placed after 2 pm MT Monday, November 4th will ship on Wednesday, November 6th. Thanks for your patience and understanding.

XBee Pro 900 XSC RPSMA

The XBee-PRO XSC 900 MHz RF module features two times the throughput and 20 times less current draw than the previous XSC module, making it ideal for long-range sensor applications. The RF module features an ADF7023 transceiver from Analog Devices, delivering distances up to 28 miles Line-of-Sight with the right antenna, along with low power consumption, drawing less than 2.5 uA in power down.

The latest XBee-PRO XSC (S3B hardware) is firmware compatible with the legacy 9XStream® and the legacy XBee-PRO XSC modules.

XBee-PRO XSC modules operate within the ISM 900 MHz frequency band. The modules are optimized for use in US and Canada.

Not sure which XBee module or accessory is right for you? Check out our XBee Buying Guide!

Digi Part #: XBP9B-XCST-001

Note: Due to manufacturer's restrictions in other countries, we can only ship these to the USA and Canada. Sorry world!

Replaces:WRL-09087

  • Simplified AT command set
  • Over-the-air compatible with legacy 9XStream and XSC products
  • 20 times less current draw than previous XSC module
  • Superior outdoor LOS range
  • Pin-compatible with existing through-hole XBee RF modules
  • 10 Kbps data rate
  • Up to 2000 ft Indoor range with high-gain antenna
  • Up to 24 dBm (250 mW) Transmit Power
  • Receiver Sensitivity of -109 dBm at 9600 baud
  • Supply Voltage: 2.4 to 3.6 VDC
  • 215 mA Transmit Current
  • 26 mA Receive Current
  • 2.5 uA Sleep Current
  • External Antenna Required

Tags

XBee Pro 900 XSC RPSMA Product Help and Resources

Exploring XBees and XCTU

March 12, 2015

How to set up an XBee using your computer, the X-CTU software, and an XBee Explorer interface board.

Core Skill: Programming

If a board needs code or communicates somehow, you're going to need to know how to program or interface with it. The programming skill is all about communication and code.

2 Programming

Skill Level: Rookie - You will need a better fundamental understand of what code is, and how it works. You will be using beginner-level software and development tools like Arduino. You will be dealing directly with code, but numerous examples and libraries are available. Sensors or shields will communicate with serial or TTL.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • ccdengr / about 12 years ago / 3

    This is a nice part and it's good to see Sparkfun selling it, but at Digikey it only costs $42 apiece, so why the huge markup?

  • Member #401698 / about 11 years ago / 1

    Sparkfun, do you sell any 900MHz wireless modules that can be shipped to other countries ?

  • Member #467282 / about 11 years ago / 1

    Does this unit work properly with the sparkfun Xbee explorer?

  • Member #312338 / about 11 years ago / 1

    I would like to improve the range of my XBee S1 w/ chip antenna. Can I simply swap the XBee modules? I already have Xbee Explorer USB and XBee Shield. (I understand I will also need an antenna).

  • Member #379122 / about 11 years ago / 1

    I recently purchased two of these and attempted a range test with the X-CTU software. However, I had 99% packet loss. I was using the usb dongle (https://www.sparkfun.com/products/9819) to connect to the X-CTU software. I used the 900MHz duck antennae for both radios.

    Grateful for any ideas people may have on this.

    • Redneck EE / about 11 years ago / 1

      Exact same problem here. I could not configure the radio through XCTU or tera term. I removed the LED and all that mess, but still no luck. I noticed most of the AT commands were returning errors in tera term so I gave up and returned to the Series 2B's.

  • How difficult (or even possible) would it be to have this connected to an Arduino Micro? And, I don't care if Sparkfun charges twice as much as digikey for this. The vast amount of information and education that I get for free from Sparkfun makes it worth supporting them.

  • Member #396428 / about 12 years ago / 1

    Can this modeule be connected to IOIO?

  • TimZaman / about 12 years ago / 1

    I should note from vast experience with these modules (have had almost all of them through my hands, including the Xtend): "The right antenna" and "High gain antenna" here just means a very directional yagi. In other words, the stated ranges generally only hold true for around 10x less range with a omnidirectional (normal) antenna.

    • tac42 / about 12 years ago / 1

      An omni directional antenna will get the same ranges as a yagi. You just need to purchase an omni with the same gain (db) as the yagi. The higher the gain the larger the cost separation between omni and yagi.

      • MattthiasW / about 12 years ago * / 2

        Given antenna gains are volumentric functions, truly omni antennas are impossible at high gains.

Customer Reviews

No reviews yet.