Conductive Ribbon - 4-Conductor, Insulated (1 yard)

This conductive ribbon is a great way to wire your e-textile projects without running hundreds of stitches all over the place! There are 4 insulated silver coated conductors in this flexible, polyester fabric ribbon. The conductors can't be soldered to, but we do carry crimp-on connectors that you can use to terminate the ribbon cable with pin-headers. Check out the related items below for connectors.

You get one yard of conductive ribbon which can be easily cut with scissors and machine sewn.

  • Low resistance: ~16 Ω / ft.
  • 4 Conductor connections
  • Power and data applications
  • Light-weight
  • Sewable
  • Washable and dryable
  • Stitchable over apparel construction seams
  • Foldable onto itself without shorting
  • [Datasheet](http://cdn.sparkfun.com/datasheets/E-Textiles/Materials/4-Channel Conductor Textile Ribbon Data Sheet.pdf)
  • Crimp Connector Tutorial

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • Member #364581 / about 11 years ago / 1

    Does this material change resistance when stretched?

  • Izzydog / about 11 years ago / 1

    Does the crimped FFC plug into any of your battery holders? Any of your LED holders? Photo in tutorial shows using copper tape.

  • Can't be soldered to? Challenge Accepted. Now, where's my Oxy-Acetylene torch?

    Honestly, I'm glad SparkFun put that disclamer in there. No false advertising on this site!

    • Member #508945 / about 11 years ago / 1

      :>

    • bigG / about 12 years ago / 1

      We successfully applied the Electric Resistance Welding technique to attach sensors to the standard (uninsulated) conductive ribbon without problem.

  • Allan4 / about 12 years ago / 1

    These looks like superconductors used in LHC

  • Dr. DFTBA / about 12 years ago / 1

    How much can this hadle? I'm thinking of using this for a full-body camera taser. Could this take the volts?

Customer Reviews

No reviews yet.