Toggle Switch - 3PDT

Replacement: None. These toggle switches were sent to us by mistake and we are no longer carrying them in our catalog. This page is for reference only.

This heavy-duty, 3-pole, double throw toggle switch is rated for up to 6 Amps of current. It can be panel mounted with a 7/16" hole.

  • Max Current: 6A
  • Max Voltage: 250VAC
  • Function: ON-OFF-ON
  • 7/16" Mounting Diameter

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • Datasheet?

  • Will this work w the missile cover?

    • Comrad_Durandal / about 12 years ago / 1

      I'd imagine dimensionally it would work - however, the cover and switch would not function as intended - as you have an on position when the missile cover is entirely closed, and when it is entirely open - the only way to have an off state would have the cover lifted - defeating the purpose of the missile cover.

Customer Reviews

No reviews yet.