Conductive Hook & Loop Strip - 2.5 cm x 40 cm

This a 40cm long strip of conductive hook & loop (Velcro). This conductive strip is perfect for e-textile projects where you need to make a complete circuit by simply forming a connection between the hook and loop pieces and is extra long so it can be cut to fit your needs. You can use this strip to light LEDs, form a simple on/off switch, make a pair of "velcro" shoes even sweeter than they already are, or pretty much anything you can come up with! Use it the same way you would use conductive thread.

Each strip is silver-treated to make it fully conductive and is 2.5cm wide and 40cm long (1"W x 15"L). Additionally, the surface resistance for both the hook and the loop is 1Ω per centimeter.

  • Surface Resistance: 1Ω per cm
  • Silver-Treated
  • Cut to Different Lengths
  • Sewable

Conductive Hook & Loop Strip - 2.5 cm x 40 cm Product Help and Resources

Core Skill: DIY

Whether it's for assembling a kit, hacking an enclosure, or creating your own parts; the DIY skill is all about knowing how to use tools and the techniques associated with them.

1 DIY

Skill Level: Noob - Basic assembly is required. You may need to provide your own basic tools like a screwdriver, hammer or scissors. Power tools or custom parts are not required. Instructions will be included and easy to follow. Sewing may be required, but only with included patterns.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • rwizard / about 11 years ago * / 2

    At last, the perfect way to activate that prank self-electrocution Bermuda shorts project I've been working on... The Jewel Jangler 5000.

  • Could you post some still photos of the completed dog collar. I have zero skills with sewing!!! Are both ends of the hoop & loop cut into two straps? Do you use traditional thread to attach the hook & loop to the collar for structural strength? What happens when the dog goes for a swim?

    George

  • fillibar / about 11 years ago / 1

    What is the current capacity of these strips? Say for a square 2.5cm x 2.5cm section?

Customer Reviews

No reviews yet.