Big Dome Pushbutton - Green (Economy)

It's the end of the world, and you need a button to press. This is it. A green economy grade 100mm diameter (outside diameter) dome illuminated push button comes with an LED, securing nut and a long life horizontal microswitch.

Be aware that these are economy grade big dome push buttons, these guys may rattle, have a weaker spring, and may not have as bright of an LED as our standard big dome push buttons. Weak points aside, these buttons still work great and will get the job done.

  • LED indicator light runs at 12VDC
  • Bulb holder is easy to install or remove
  • 3 Terminals Button Actuator microswitch included
  • Microswitch reliability tested to 10,000,000 cycles
  • Microswitch can be replaced
  • Polycarbonate lens cap for optical clarity* 100 mm Diameter x 90 mm Height
  • Net weight: 135 grams
  • Mounting hole diameter: 24 mm

Big Dome Pushbutton - Green (Economy) Product Help and Resources

Core Skill: DIY

Whether it's for assembling a kit, hacking an enclosure, or creating your own parts; the DIY skill is all about knowing how to use tools and the techniques associated with them.

1 DIY

Skill Level: Noob - Basic assembly is required. You may need to provide your own basic tools like a screwdriver, hammer or scissors. Power tools or custom parts are not required. Instructions will be included and easy to follow. Sewing may be required, but only with included patterns.
See all skill levels


Core Skill: Electrical Prototyping

If it requires power, you need to know how much, what all the pins do, and how to hook it up. You may need to reference datasheets, schematics, and know the ins and outs of electronics.

1 Electrical Prototyping

Skill Level: Noob - You don't need to reference a datasheet, but you will need to know basic power requirements.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.