Z-Axis Conductive Tape - 1/2" (3 yards)

This Z-Axis Conductive Tape is an easy-to-use, pressure sensitive double-sided tape designed for connecting, bonding and grounding flex circuits and PCBs. This conductive tape can connect most medium pitch flexible circuits through the Z-axis with other flexible circuits, PCB or LCD screens by simply applying pressure with your finger!

Each unit of this tape comes in 3 yard, 1/2" strips to provide you you with plenty of uses.

Z-Axis Conductive Tape - 1/2" (3 yards) Product Help and Resources

Core Skill: DIY

Whether it's for assembling a kit, hacking an enclosure, or creating your own parts; the DIY skill is all about knowing how to use tools and the techniques associated with them.

1 DIY

Skill Level: Noob - Basic assembly is required. You may need to provide your own basic tools like a screwdriver, hammer or scissors. Power tools or custom parts are not required. Instructions will be included and easy to follow. Sewing may be required, but only with included patterns.
See all skill levels


Core Skill: Electrical Prototyping

If it requires power, you need to know how much, what all the pins do, and how to hook it up. You may need to reference datasheets, schematics, and know the ins and outs of electronics.

1 Electrical Prototyping

Skill Level: Noob - You don't need to reference a datasheet, but you will need to know basic power requirements.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • LightManCA / about 11 years ago * / 13

    How about tape that conducts electricity in the 4th dimension? Its totally what I need to complete my flux capacitor!

  • Surya Sharma / about 11 years ago / 2

    To review and answer any questions on how small the SMD IC can be, I just tested this with a QFN, MPU6000 (https://www.sparkfun.com/products/11234), and it works. I'm surprised and happy that it does. Doesn't need pressure to be held down or anything. Image: http://i.imgur.com/mrN2a84.jpg

    • Surya Sharma / about 11 years ago / 1

      I also tested it with an MSP430F248 which is an LQFP64, and I need to hold it down (add pressure) to get it working. The connection is flaky. Going to try again and see what makes the connections reliable.

  • Stacie O / about 11 years ago / 2

    Is this tape reliable enough to fix the flaky zebra connectors on the Nokia LCD screens?

    • Pearce / about 11 years ago / 1

      it very well could work. We haven't tried anything along those lines, but based on what we have tried, I'd imagine it would work fine.

  • treymd / about 11 years ago / 2

    What kind of black magic trickery is this? Fascinating product.

  • Gman / about 11 years ago / 2

    Keep in mind that the datasheet specs the minimum gap between 2 conductors as 0.4mm. Conductors spaced closer together than 0.4mm may short together. The Atmega328 in TQFP shown in the video has pin to pin gap of 0.35mm to 0.5mm from Atmel's datasheet.

    • projectgus / about 11 years ago / 1

      As well as the note that E=something points out, the datasheet gives use temperatures as -40 to 85C. It's possible that 0.35mm pitch insulates fine at room temperature, but may break down at extremes. Similarly you don't know for sure how the insulation properties degrade over the long term.

    • E=somethingOrOther / about 11 years ago / 1

      It also says you can qualify shorter spacings...which heavily implies a good safety margin.

  • thisupend / about 10 years ago / 1

    does anyone know the current rating for this tape? i plan on useing it to reattach a wire to the glass on a window defogger and this is the best i have found so far

  • c.fowler / about 11 years ago / 1

    ...has this been tested with a BGA? Cause that would be really neat!

  • Member #245542 / about 11 years ago / 1

    I've read the datasheet and watched the video. This stuff is super-science...and super cool. I'd like to use it to build pcb's, but a few questions: Once pressure is applied we have a connection...cool...then when pressure is removed will it stay stuck conducting? Does the tape adhere and stick or something once it's pushed for a certain time?

    I have sitting in front of me a 2-sided flexible pcb where it appears they have dimpled copper to create a connection from 1 side of the copper to the other. Can this tape do that?

  • Member #19306 / about 11 years ago / 1

    The data sheet lists several different ACF-#### product numbers in the Selection Guide section on page 4. What is the product number for this tape?

    • Kamiquasi / about 11 years ago / 1

      The one headlined in, and referenced throughout, the datasheet; 3M™ Electrically Conductive Adhesive Transfer Tape (ACF) 9703. The products listed on page 4 are just suggested alternative products.

  • Member #67403 / about 11 years ago / 1

    Huh, looks like clamping might pretty much be required to make this work well. it's good that putting foam and the inside of a case might be able to provide sufficient compression force, because if this required plastic or metal clamps, it'd be a dealbreaker.

    • Rob36 / about 11 years ago / 1

      The specs say this is for flexible connections

      "To assure electrical resistance stability of Tape 9703 in any flexible circuit interconnection application"

  • SirPoonga / about 11 years ago / 1

    So would this be a possible solution for a pressure sensitive pad you can step on. Something like a square for a DDR dance pad. I am thinking Halloween here and something that triggers when someone steps on it.

    • dsffasdfdsafadsfasdfadsf / about 11 years ago / 1

      It sounds doable. Give it a try and let us now how it works!

  • Maxwellfire / about 11 years ago / 1

    What does "Z-axis" mean?

    • Maxwellfire / about 11 years ago / 1

      Nevermind. For others wondering, It means that it only conducts through the tape, and not lengthwise along it

      • fenwick / about 11 years ago / 1

        Thank you... I was wondering if "Z-axis" was just a brand name or something. It would be good to put this in the description.

  • JohnK-EvilMinion / about 11 years ago / 1

    Just what I need for connecting a 50-pin LCD flex to a PC board. With foam and clamp should be gread as opposed to soldering a microscopic 50 pin flex (top entry) connector.

Customer Reviews

No reviews yet.