SparkFun Solder-able Breadboard

This is the SparkFun Solderable Breadboard. A bare PCB that is the exact size as our regular breadboard with the same connections to pins and power rails. This board is especially useful for preserving a prototype or experiment you just created on a solderless breadboard by soldering all the pieces in place.

SparkFun Solder-able Breadboard Product Help and Resources

Core Skill: Soldering

This skill defines how difficult the soldering is on a particular product. It might be a couple simple solder joints, or require special reflow tools.

2 Soldering

Skill Level: Rookie - The number of pins increases, and you will have to determine polarity of components and some of the components might be a bit trickier or close together. You might need solder wick or flux.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • -------------------- Tech Support Tips/Troubleshooting/Common Issues --------------------

    Board Dimensions

    Dimensions of the breadboard should be about:

    63.60 mm x 93.90 mm
    

    Current Rating?

    Doing some digging for the solderable breadboard, it looks like the width size is about 0.032" in the Eagle Files. Looking at purchase order for the PCBs, we usually order a standard FR-4 PCB so the copper trace thickness should be 1oz/ft^2. Using an online calculator [ https://www.eeweb.com/toolbox/external-pcb-trace-max-current ] this looks like the breadboard should be able to handle maybe about 2 amps. We have not stress tested the PCB so I am not sure how well it can handle that amperage. I recommend using the prototyping board at a lower current than what was calculated.

  • Member #156660 / about 8 years ago / 2

    I built a mounting clip for this. One screw allows you to mount it wherever. Buy the clip on Shapeways!

  • Member #737418 / about 2 years ago / 1

    Is there a project box that fits these that has screw bosses in the right locations?

  • Member #355252 / about 3 years ago / 1

    Can we get a mechanical drawing of this product added to documents sections? its always nice to know what the design intent was rather than what was imported into our own CAD software. I'm specifically interested in mounting points location and size.

  • Member #480940 / about 6 years ago / 1

    I bought a handful of these and was slightly bummed to find that they are not QUITE the same geometry as a standard breadboard. The handy dandy BB power supplies from China (various brands) that offer 3v3 and 5v and span the breadboard, using both power rails, plug easily into any breadboard but do not quite plug into these sparkfun red boards. The spacing of the power rails apart is off by maybe 1/32" (too far apart). Argh! My plan is to modify the Eagle file and have some fabbed for my own use, but it would be nice if SF fixed this because those mini power supplies are quite handy.

  • Member #540456 / about 6 years ago / 1

    What is the pitch of the power rails? Will a PRT-08432 screw terminal properly fit?

  • tonyo / about 11 years ago / 11

    OK, great!, now:

    • offer different sizes of PCB breadboards
    • add plastic boxes with mounting holes so I can screw the breadboard into a box and have a semi-finished project!

    • Member #826249 / about 8 years ago / 1

      Make them in standard card sizes so people can buy extruded aluminum boxes that have slots they can actually fit in. There is some kinds of Euro standard floating around for PCB card dimensions that most slotted box manufacturers are sticking to.

    • ComradeCynic / about 11 years ago / 1

      agreed

    • Tozian / about 11 years ago / 1

      +1

  • Han_Sojoe / about 11 years ago / 4

    A good addition to this board would be two solderable jumpers to connect the VCCs together and the grounds together

  • Member #341790 / about 11 years ago / 2

    I would like to run 0.82amps at 13V through this board. Does anyone know how much current this board can handle?

    1. Secure over breadboard.
    2. Prototype.
    3. Glue everything in place, There's no such thing as overkill.
    4. Solder.
    5. ????????
    6. Profit.
  • bobdabiulder / about 10 years ago / 1

    One important question: are the rows that are connected on a breadboard connected on this? In other words, if I power a hole in row for, would the rest of row for on that side of the middle be powered?

    • Kamiquasi / about 10 years ago / 3

      Yessir -

      with the same connections to pins and power rails.

      It's difficult to see in the photos, but if you check out the Eagle design files, you can check exactly which bits are connected together: imgur.com/UwPCABR

  • Member #569032 / about 10 years ago / 1

    can you cut the pads so i can do side by side pwm headers on this board?

  • Member #116780 / about 10 years ago / 1

    Has anyone found a project enclosure that works well with this?

    • Member #826249 / about 8 years ago / 1

      These ones sold at Circuit Specialists (https://www.circuitspecialists.com/extruded-aluminum-enclosure-2506h-43.html) say they are designed for 2.5" cards, which is the width of these breadboards. The length though will leave a little play of maybe a half inch. Maybe not a bad thing though if you are looking to mount any type of pot or switch on the front panel.

  • amcnicoll / about 11 years ago / 1

    For those wondering, the mounting holes are set 3.4" x 2.2"

  • Member #337709 / about 11 years ago / 1

    Are the holes on each row of five, and down each power rail, connected as a breadboard is? Or do I need to solder jumpers across everything I want to connect?

    • M-Short / about 11 years ago / 1

      Yep, that's the beauty of these little guys. They have the same electrical configuration as a breadboard.

  • Beelzebot / about 11 years ago / 1

    The ultimate solderable bread board would have a ceramic base with tracks embedded into the ceramic of a material that could be used to deposit a layer of gold, then you could solder and unsolder over and over without tracks lifting off :)

  • Member #429218 / about 11 years ago / 1

    I would like to see various sizes of FR-4 pad per hole, double sided with feed through.

  • Member #477417 / about 11 years ago / 1

    Cutting the board along the middle rail (hotdog style) wouldn't render it functionless, hopefully?

    • Kamiquasi / about 11 years ago / 1

      Nope. Checking the Eagle file (it's in the Github repo - usually product pages link straight to the files), there's nothing between the 'e' and 'f' columns.. on any layer. Cut/saw away :)

  • LawnDart / about 11 years ago / 1

    Received a couple of boards - I do like them. Would like to see a longer board of this type. The one complaint - the holes on the outer power strips are not aligned with the inner holes. A bank of resistors for pulling lines high or low have to be angled. Many times I use a DIP switch bank and will not work on this board.

    • Byron J. / about 11 years ago / 2

      The hole pattern is actually copied directly from the small solderless boards - the holes on the power rails are indeed halfway between the interior holes. I was as surprised as you are about that.

      I will see what can be done about a larger board. The power rails on the larger solderless boards do line up with the interior grid.

      • Well, I'll think I'll cross this off of my wish lists then. While I agree a lot of breadboards do not have the power rails lining up with the data pins, there are a few that do for at least a few pins. I find having at least a few pins line up for using DIP switches is useful.

        In terms of perf boards, the Adafruit perma-proto quarter/half/full/mint-tin sized boards have all of the power rail pins separated by multiples of 0.1" spacing so that you could easily use larger DIP switch banks or other things. It would be nice if the Adafruit boards didn't have the gap between the power rails and the data pins, so that you could solder in 3 hole male/female headers to plug in servos or sensors with the normal 0.1" spacing.

        Similarly, the BusBoard Prototype Systems SB400 have one rail that is next to the data pins (unfortunately, the other two sets of power rails on each side are not a multiple of 0.1", but at least for the ground rail, you could use DIP switches). For larger boards, the BusBoard Prototype Systems BR1 does have all of the power rails multiple of 0.1" inches (and the BR1 has 3 power rails, to allow for using external power or mixed voltage systems).

  • Doug McClean / about 11 years ago / 1

    It would be nice if this had the middle two columns of holes added (the ones that are in the space between the left and right half of the breadboard). I often need adapters from double-row header pins (for connecting to IDC cables) to breadboard spacing. I understand why they don't put it on plastic breadboards, but I don't see a reason why it would be detrimental on one like this. A line of silkscreen down the middle should be enough to visually indicate where the middle is.

    • Member #34771 / about 11 years ago / 1

      Ditto to what Doug says. The Radio Shack boards 276-150 and 276-168 put 2 power rows down the center where they should be to minimize power and ground inductance (wire length), and to optimize and simplify bypassing. They have provisions for single row headers on all sides, or dual rows if you cut traces between rows. They are cheaper and usually available locally. The larger RS board has 3 rows of ICs. Having it wider, not longer, fits better in most rectangular enclosures. I think Radio shack got it right and you guys missed the mark so I'll continue buying their boards. This is also why I usually go straight to solder breadboard and rarely use solderless breadboads. If I need to plug in components, even R's and C's, I use nice machine-contact IC sockets or socket pins. Then when I'm done, I have something solid and permanent, not just to take apart. My projects are at www.djerickson.com

  • MichaelK / about 11 years ago / 1

    Two questions: 1. Will this board reliably hold the components on its own, like a normal breadboard would do, or are the holes too big for that? 2. Are the holes plated through, or only on the surface?

    • Chiel / about 11 years ago / 1

      1). No it won't. this PCB is designed to look like a small breadboard. Except more permanent. For when you made that perfect prototype on a breadboard and want to make it a permanent. 2) Considering the PCB design im pretty sure every hole is fully conductive from side to side. rare to see production boards like these that arent.

  • supersat / about 11 years ago / 1

    Can you put this on top of your breadboard and still use the breadboard? It would be nice if you could just lift the PCB off the breadboard when your circuit works, but the board might be too thick for the components to make good connections with the breadboard?

    • Byron J. / about 11 years ago / 2

      The fit of this board over a breadboard depends on the breadboard. They're not all created equal, and they aren't made to the tightest of mechanical tolerances. This board fits our 30 row (half size) breadboards, such as PRT-09567 or PRT-12002. The holes on the power rails on those boards are .050" off from alignment with the holes on the center grid, which is matched by this board. The full size boards (like PRT-00112) have the rail holes aligned with the center grid, so this board isn't a fit.

    • MikeGrusin / about 11 years ago / 1

      It depends on the components. The board is 1/16" thick; parts with long leads (resistors, LEDs) will be fine, but parts with short pins like tactile switches or DIP ICs may have issues. You can always make sure it works on the bare breadboard and (carefully) transfer it later...

      • supersat / about 11 years ago / 1

        It would be nice if there was a thin version of this that would reliably work with DIP ICs... If that's even possible.

  • LawnDart / about 11 years ago / 1

    Are there solder pads on both sides of this board?

    • Byron J. / about 11 years ago / 1

      Yes, the holes are standard plated-through-holes. Copper on both sides of the board, as well as inside the holes.

    • Thetinkerer / about 11 years ago / 1

      Well, the font and back product pics definitely have plated holes on both sides, you might want to have checked those first...

  • LightManCA / about 11 years ago / 1

    I think it would be great to just sell the PCB board. Once you have some breadboards you might not need another.

Customer Reviews

4.6 out of 5

Based on 20 ratings:

Currently viewing all customer reviews.

1 of 1 found this helpful:

good stuff

Finally got around to making my project more permanent. It was great to have the breadboard layout for easy transition.

1 of 1 found this helpful:

A useful item

With its match of layout and number of connection points, this board makes the transition from prototyping boards to usable circuits a snap.

1 of 1 found this helpful:

I had fun putting together the Arduino DMM digital multimeter instructable an analog circuit on these boards. I adapted the analog to connect in C programming to a C8051F320/1 breakout pcb. I didn't want to order the PCB as to add MTA connectors.

1 of 1 found this helpful:

Super high quality perf board

Extremely easy to solder on. Has same underlying connections as a breadboard. Using Breadboard friendly components and other breakout boards by Sparkfun with headers attached, you are able to stack pretty easily with this one with space for components and interconnect on both sides. Its pretty awesome and a great way to organize a simple circuit for future upgrading as it wont require much of a schematic to refer back to. One glance tells you where power is coming from and where you can tap into to add more to the device.

Did I mention it looks really slick too. Not like those ugly translucent copper via ones. Very attractive color scheme going on with the silver plated holes. I rather like the look of electronics on an artistic level too, and this style really adds some flash to your project. You wont even want to cover it up with an enclosure ...

2 of 2 found this helpful:

Great boards for prototyping. The hole sizes accept to-220 devices.

1 of 1 found this helpful:

It's great

I just wish it were cheaper!

2 of 2 found this helpful:

Dependable, simple, and sturdy.

It's pretty simple, really, it's just a breadboard. However, it's pretty much the best breadboard it can be. The through-holes heat nicely for really easy soldering, it feels really sturdy, and it looks nice. It's a little weighty, so maybe not the best in flying/other weight sensitive projects, but overall, I have no complaints. Good work!

4 of 5 found this helpful:

Disappointed

The holes in the ' + ' and ' - ' busses do not align with the main field of holes. They align with the spaces in between the holes instead. On regular breadboards they are slightly off due to tolerances of connecting the 2 pieces (main board and slender buss boards), but alignment is attempted. I would hope this to be corrected if a newer model is introduced.

Good suggestion. We'll take this into consideration in the future. Sorry this didn't fit the way you expected.

Small project board

Great size. Easy to use

Not quite what I need for the current project

This breadboard is too small to use in my current project, but I may be able to use the larger version which I also purchased. The breadboards are of excellent quality. I was hoping to find one that is the size of the large Radio Shack breadboard. I plan to use three of the SparkFun Motor Driver - Dual TB6612FNG (with Headers) since my loader robot has six motors. If I understand it correctly the logic elements in these motor drivers can be used with either 3.3V or 5.0 volts. Many new of the new products like the excellent line of Teensy controllers need to be able to interface with 3.3V so I hope that this works out. I am grateful for the arduino example code that you provide. You guys rock. Please keep up the great work !!!

Super high quality prototyping boards

I used to use some protyping boards I got from Radio Shack. I didn't realize how really bad they were until I used one of these. These are fantastic. Very high quality!

0 of 1 found this helpful:

You can do better

I don’t like doing business with Ad@fr#|+ because they are far too woke. However, I must say their similar solderable breadboards are far superior. This Sparkfun board is much larger around the edges—too much wasted space. Additionally, the bus rail holes are offset by one half from the rest of the holes. Why? The Ad@fr#|+ boards are soooo much better. Please, Sparkfun, step up your game because I refuse to order from your woke competitor.

Bigger than the actual breadboard

I have used one of these on a previous project where space wasn't an issue and it was a very handy way to make a "finished" product without going all the way to ordering a custom PCB. However I ordered another one for a recent project and found that it's actually larger than the breadboard it's meant to emulate. Crucially, the equivalent breadboard just about squeezes into the 112x61x31mm aluminum enclosure, if you cut off the connecting nubs on the side with a razor blade. This PCB however is larger than the outside dimensions of the box. Joke's on me for not stopping to check before I added both to my cart. Still, it would be nice if in addition to matching the layout, the dimensions allowed it to be a drop in replacement for a breadboard anywhere it would have fit.

Where has this board been all my life?

My protoboard soldering skills are terrible, My boards always turned out looking like I'd poured solder over a pile of paperclips, That's why I absolutely love this protoboard! It's easy to transfer my breadboarded circuit over to the protoboard, solder it up, and never have to solder two wires together.

One of the best soderable proto boards

I build alot of projects on this type of board. I like this one especially because it has plated thru holes and has both + and - power busses on both sides of the board.

Perfect for soldering production builds.

This board was perfect for soldering an LCD screen and other components for my project. The through holes are a good quality. I used other boards for my prototypes and the heat required for soldering always melted away the surface traces if I didn't get it exactly right the first time. With this board that has never been a problem soldering and desoldering is a breeze.

Worked Great.

I admit this is my first proto board, but it worked great. Love how the color matches my red board arduino.

Top quality and excellent finish

It is very good because it mimics a breadboard pattern thus making it easy to go from prototyping to finished project easily

Good quality boards

These are good quality boards. I would buy them again for sure.

perfect for my needs!

love these, very handy. I use them with my Teensys so I can mount them to my projects and add headers, power, etc.