Micro Gearmotor - 270 RPM (6-12V)

These micro gearmotors are incredibly tough and feature full metal gears. They have a gear ratio of 100:1 and operate up to 12 volts and have a stall torque of 25 oz-in. and a max speed of 270 RPM. Each micro gearmotor sports a 3mm D-shaft.

Note: The micro gearmotor enclosures are sold separately, you can find them here.

  • Voltage: 6 - 12 Volts
  • Gear Ratio: 100:1
  • Stall Torque: 12/25 oz-in. (6/12V)
  • Speed: 140/270 RPM (6/12V)
  • No Load Current: 40/80 mA (6/12V)
  • Stall Current: 360/1600 mA (6/12V)
  • DC Reversible* Motor Size: 26 x 12 x 10mm
  • Shaft Size: 3mm Diameter x 10mm Length
  • Weight: 17g

Micro Gearmotor - 270 RPM (6-12V) Product Help and Resources

Core Skill: Robotics

This skill concerns mechanical and robotics knowledge. You may need to know how mechanical parts interact, how motors work, or how to use motor drivers and controllers.

2 Robotics

Skill Level: Rookie - You will be required to know some basics about motors, basic motor drivers and how simple robotic motion can be accomplished.
See all skill levels


Core Skill: Electrical Prototyping

If it requires power, you need to know how much, what all the pins do, and how to hook it up. You may need to reference datasheets, schematics, and know the ins and outs of electronics.

1 Electrical Prototyping

Skill Level: Noob - You don't need to reference a datasheet, but you will need to know basic power requirements.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

4 out of 5

Based on 1 ratings:

Currently viewing all customer reviews.

Using for prototype mechanism.

On first try we found there was plenty of torque for the application we are building.Will know more after the beta version is complete.