Micro Gearmotor - 175 RPM (6-12V)

These micro gearmotors are incredibly tough and feature full metal gears. They have a gear ratio of 150:1 and operate up to 12 volts and have a stall torque of 45 oz-in. and a max speed of 175 RPM. Each micro gearmotor sports a 3mm D-shaft.

Note: The micro gearmotor enclosures are sold separately, you can find them here.

  • Voltage: 6 - 12 Volts
  • Gear Ratio: 150:1
  • Stall Torque: 17/45 oz-in. (6/12V)
  • Speed: 90/175 RPM (6/12V)
  • No Load Current: 40/70 mA (6/12V)
  • Stall Current: 360/1600 mA (6/12V)
  • DC Reversible* Motor Size: 26 x 12 x 10mm
  • Shaft Size: 3mm Diameter x 10mm Length
  • Weight: 17g

Micro Gearmotor - 175 RPM (6-12V) Product Help and Resources

Core Skill: Robotics

This skill concerns mechanical and robotics knowledge. You may need to know how mechanical parts interact, how motors work, or how to use motor drivers and controllers.

2 Robotics

Skill Level: Rookie - You will be required to know some basics about motors, basic motor drivers and how simple robotic motion can be accomplished.
See all skill levels


Core Skill: Electrical Prototyping

If it requires power, you need to know how much, what all the pins do, and how to hook it up. You may need to reference datasheets, schematics, and know the ins and outs of electronics.

1 Electrical Prototyping

Skill Level: Noob - You don't need to reference a datasheet, but you will need to know basic power requirements.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

5 out of 5

Based on 1 ratings:

Currently viewing all customer reviews.

Works great!

This thing has way more torque than I expected from something so tiny!