×

SparkFun will be closed on Tuesday, November 5th to support our team in being able to go out and vote! Orders placed after 2 pm MT Monday, November 4th will ship on Wednesday, November 6th. Thanks for your patience and understanding.

Standard Gearmotor - 1 RPM (3-12V)

These standard gearmotors are incredibly tough and feature full metal gears to help you drive wheels, gears, or almost anything else that needs to turn. They have a gear ratio of 3000:1 and operate up to 12 volts and deliver a stall torque of 2995 oz-in. and a max speed of 1 RPM. Each standard gearmotor sports a 6mm diameter D-shaft.

Important: The manufacturer has issued a warning that stalling the motor can cause gear damage. Please keep this in mind for testing & using this motor.
  • Voltage: 3 - 12 Volts
  • Gear Ratio: 3000:1
  • Stall Torque: 2995.2 oz-in. (@ 12V)
  • Speed: 1 RPM (@ 12V)
  • No Load Current: 95 mA (@ 12V)
  • Stall Current: 0.5A (@ 12V)
  • Insulation Resistance: 10 MOhm
  • Dielectric Strength: 300VDC
  • DC Reversible
  • Shaft Size: 6mm Diameter x 0.715” Length
  • Weight: 4.9 oz.

Standard Gearmotor - 1 RPM (3-12V) Product Help and Resources

Core Skill: Robotics

This skill concerns mechanical and robotics knowledge. You may need to know how mechanical parts interact, how motors work, or how to use motor drivers and controllers.

2 Robotics

Skill Level: Rookie - You will be required to know some basics about motors, basic motor drivers and how simple robotic motion can be accomplished.
See all skill levels


Core Skill: Electrical Prototyping

If it requires power, you need to know how much, what all the pins do, and how to hook it up. You may need to reference datasheets, schematics, and know the ins and outs of electronics.

1 Electrical Prototyping

Skill Level: Noob - You don't need to reference a datasheet, but you will need to know basic power requirements.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • Member #28627 / about 10 years ago / 1

    Anyone have links to the two parts shown in the right most photo of the acto wheel bracket and mount?

  • Member #63849 / about 10 years ago / 1

    So I received this the other day and I cannot seem to get it to move at all. I have it hooked up to my arduino via an H-bridge that drives my other 6-12v DC gear motors fine. I've also tried applying a 9v source to it directly.

    Am I doing something wrong or should I look to RMA this motor?

  • Member #83913 / about 11 years ago / 1

    Does anybody have experience with the speed/torque characteristics for this motor or similar motors from this series at 3V operating voltage? Is there any law for scaling the performance from the 12V values given above? Thanks a lot for your help!

Customer Reviews

3.7 out of 5

Based on 3 ratings:

Currently viewing all customer reviews.

1 rpm motor

Documentation on line is a little lacking of mechanical dimensions but motors perform as stated and arrived on time.

Confusing specifications: motor dimensions vs shipping dimensions.

Confusing specifications: motor dimensions vs shipping dimensions. The motor is actually of no use for my project.