Micro Gearmotor - 900 RPM (6-12V)

These micro gearmotors are incredibly tough and feature full metal gears. They have a gear ratio of 30:1 and operate up to 12 volts and have a stall torque of 9 oz-in. and a max speed of 900 RPM. Each micro gearmotor sports a 3mm D-shaft.

Note: The micro gearmotor enclosures are sold separately, you can find them here.

  • Voltage: 6 - 12 Volts
  • Gear Ratio: 30:1
  • Stall Torque: 4/9 oz-in. (6/12V)
  • Speed: 450/900 RPM (6/12V)
  • No Load Current: 40/120 mA (6/12V)
  • Stall Current: 360/1600 mA (6/12V)
  • DC Reversible* Motor Size: 26 x 12 x 10mm
  • Shaft Size: 3mm Diameter x 10mm Length
  • Weight: 17g

Micro Gearmotor - 900 RPM (6-12V) Product Help and Resources

Core Skill: Robotics

This skill concerns mechanical and robotics knowledge. You may need to know how mechanical parts interact, how motors work, or how to use motor drivers and controllers.

2 Robotics

Skill Level: Rookie - You will be required to know some basics about motors, basic motor drivers and how simple robotic motion can be accomplished.
See all skill levels


Core Skill: Electrical Prototyping

If it requires power, you need to know how much, what all the pins do, and how to hook it up. You may need to reference datasheets, schematics, and know the ins and outs of electronics.

1 Electrical Prototyping

Skill Level: Noob - You don't need to reference a datasheet, but you will need to know basic power requirements.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

4 out of 5

Based on 2 ratings:

Currently viewing all customer reviews.

Nice

it is a good gear motor and your sales team is great!! The other 2 motor came broken as well on the top part where you solder the wires to. I like it so I had to rig my wires another way onto it. I want to order a couple more at different RPM speed, but hesitant about the one end. Maybe you have an answer not sure. I also wanted a Rheostat/Pot. to go with this motor for control and your team did a nice job helping, but was the wrong one. Other than that I will continue to use sparkfun and recommend to others no worries, just wish we could get stable connectors on the gear motor box. I had to throw 2 away because it locked up on me as well, and only used for about 10min. Thank you

Thanks for the feedback. I've used these in a lot of robotics applications and have really enjoyed using them myself. On a rare occasion I have had some lock up on me too. If you have issues with your parts, please feel free to contact us. We'll do what we can to help!

Very capable little motor!

For the price this motor and gear train are a great value. All metal gears, lots of torque. Electrical contacts are very thin, so care must be taken in handling. The whole family of these motors is very capable, providing a lot of options when tinkering a design.