Standard Gearmotor - 0.5 RPM (3-12V)

These standard gearmotors are incredibly tough and feature full metal gears to help you drive wheels, gears, or almost anything else that needs to turn. They have a gear ratio of 3000:1 and operate up to 12 volts and deliver a stall torque of 2995 oz-in. and a max speed of 0.5 RPM. Each standard gearmotor sports a 6mm diameter D-shaft.

Important: The manufacturer has issued a warning that stalling the motor can cause gear damage. Please keep this in mind for testing & using this motor.
  • Voltage: 3 - 12 Volts
  • Gear Ratio: 3000:1
  • Stall Torque: 2995.2 oz-in. (@ 12V)
  • Speed: 0.5 RPM (@ 12V)
  • No Load Current: 95 mA (@ 12V)
  • Stall Current: 0.5 A (@ 12V)
  • Insulation Resistance: 10 MOhm
  • Dielectric Strength: 300VDC
  • DC Reversible
  • Shaft Size: 6mm Diameter x 1.23” Length
  • Weight: 4.9 oz.

Standard Gearmotor - 0.5 RPM (3-12V) Product Help and Resources

1 of 1 found this helpful:

Gear Ratio Clarification

Some of you all may have noticed that this motor has the same gear ratio and stall torque as the Standard Gearmotor - 1 RPM. These values are identical because the 0.5 RPM motor has a different winding than the 1 RPM, resulting in a lower speed but near identical gear ratio and stall torque. This is done because the gearbox cannot handle a larger load. We hope this clears up any confusion.


Core Skill: Robotics

This skill concerns mechanical and robotics knowledge. You may need to know how mechanical parts interact, how motors work, or how to use motor drivers and controllers.

2 Robotics

Skill Level: Rookie - You will be required to know some basics about motors, basic motor drivers and how simple robotic motion can be accomplished.
See all skill levels


Core Skill: Electrical Prototyping

If it requires power, you need to know how much, what all the pins do, and how to hook it up. You may need to reference datasheets, schematics, and know the ins and outs of electronics.

1 Electrical Prototyping

Skill Level: Noob - You don't need to reference a datasheet, but you will need to know basic power requirements.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • Joe48 / about 3 years ago / 1

    The Torque is wrong . It is impossible to have 2995 ounce-inch . Thanks.

  • GraysonR / about 7 years ago / 1

    So, in the picture, I see three screws, though I expect that there is another one in the hole behind the shaft. Are those screws for mounting or do they hold the assembly together?

    Thanks, -Grayson

  • SFE,

    For these motors, can we PLEASE get some sort of datasheet for each model, or at least a power and torque curve. That kind of information is important! These parts are too expensive to employ the guess and check method when you're designing for complex systems!

    -Tyler

  • Is it possible that this spec should be Gear Ratio of 6000:1 and the stall torque is 5999 oz-in? That would seem correct given the specs on 1 RPM and 2 RPM gear motors.

    • Member #32675 / about 8 years ago / 1

      An answer to this and the request for torque curve would be really nice.

      • M-Short / about 8 years ago / 1

        I did double check the suppliers product page and the specs listed on our page are correct. I'll look into getting a torque curve from them.

Customer Reviews

4.3 out of 5

Based on 3 ratings:

Currently viewing all customer reviews.

1 of 1 found this helpful:

A nice slow motor

I'm building a high resolution encoder system for telescopes. Needed a slow motor for some tests. It is nice and slow.

Works as advertised.

Works as advertised.

Durable

It's a great DC gear motor The torque is enough to rotate another platform and support scaffolding that has yet another motor. It is robust and uses much less power than I thought.