3D Download: STL, IGES, STEP

Heavy Duty Wheel - 6"

These heavy duty wheels have a diameter of 6” and a width of 1”. They have a hard inner plastic core and a smooth outer rubber tire. These wheels utilize the 1.5” hub pattern and are ideal for any larger robot you create.

Actobotics is a robotics building system based around extruded aluminum channels, gears, precision shafts, and ball bearings. Thanks to the two standardized hole patterns, nearly all Actobotics components can be intuitively connected together. The wide range of components makes building complex electromechanical prototypes or finished projects a reality.

Note: To make this wheel compatible with the .77” hub pattern, use the 1.5” to .77” Hub Adapter.

  • Diameter - 6”
  • Width - 1”
  • Hub Pattern - 1.5”

Tags

Heavy Duty Wheel - 6" Product Help and Resources

Core Skill: Robotics

This skill concerns mechanical and robotics knowledge. You may need to know how mechanical parts interact, how motors work, or how to use motor drivers and controllers.

1 Robotics

Skill Level: Noob - You will be required to put together a robotics kit. Necessary parts are included and steps will be easy to follow. You also might encounter basic robotics components like bearings, mounts, or other hardware and need a general idea of how it goes together.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • Any idea how much weight this thing can handle?

  • Do you have any rolling resistance information or rules of thumb for sizing motors for these wheels, e.g. what would be the torque required to drive a 10lb robot with two wheels?

Customer Reviews

No reviews yet.