×

SparkFun will be closed on Tuesday, December 24th, and Wednesday, December 25th, in observance of the Christmas holiday. Any orders qualifying for same day shipping placed after 2:00 p.m. (MST) on Monday, December 23rd, will be processed on Thursday, December 26th, when we return to regular business hours. Wishing you a safe and happy holiday from all of us at SparkFun!

Please note - we will not be available for Local Pick up orders from December 24th-December 27th. If you place an order for Local Pick-Up we will have those ready on Monday, December 30th.

Standard Gearmotor - 6 RPM (3-12V)

These standard gearmotors are incredibly tough and feature full metal gears to help you drive wheels, gears, or almost anything else that needs to turn. They have a gear ratio of 500:1 and operate up to 12 volts and deliver a stall torque of 613 oz-in. and a max speed of 6 RPM. Each standard gearmotor sports a 6mm diameter D-shaft.

Important: The manufacturer has issued a warning that stalling the motor can cause gear damage. Please keep this in mind for testing & using this motor.
  • Voltage: 3 - 12 Volts
  • Gear Ratio: 500:1
  • Stall Torque: 613 oz-in. (@ 12V)
  • Speed: 6 RPM (@ 12V)
  • No Load Current: 95 mA (@ 12V)
  • Stall Current: 0.5A (@ 12V)
  • Insulation Resistance: 10 MOhm
  • Dielectric Strength: 300VDC
  • DC Reversible
  • Shaft Size: 6mm Diameter x 0.715” Length
  • Weight: 4.7 oz.

Tags

Standard Gearmotor - 6 RPM (3-12V) Product Help and Resources

Core Skill: Robotics

This skill concerns mechanical and robotics knowledge. You may need to know how mechanical parts interact, how motors work, or how to use motor drivers and controllers.

2 Robotics

Skill Level: Rookie - You will be required to know some basics about motors, basic motor drivers and how simple robotic motion can be accomplished.
See all skill levels


Core Skill: Electrical Prototyping

If it requires power, you need to know how much, what all the pins do, and how to hook it up. You may need to reference datasheets, schematics, and know the ins and outs of electronics.

1 Electrical Prototyping

Skill Level: Noob - You don't need to reference a datasheet, but you will need to know basic power requirements.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

4.5 out of 5

Based on 2 ratings:

Currently viewing all customer reviews.

Great motor

The motor itself is pretty straightforward and works out of the box. Just apply power and ground. The one complaint I do have is that the mounting holes on the top are blatantly not well threaded. I'm sure the standard use-case is to mount them with that circumference clamp, so that works great. But if you plan to mount them from the top side, then beware that it's not likely to be straightforward. That being said, I laser cut a piece to fit over it and was able to jerry-rig something. All in all, I'm pretty happy!

Halloween Decoration Project

I used this for a spinning carnival wheel made out of painted styrofoam for an indoor Halloween decoration. I used direct DC voltage and a smart outlet. It has been running on a on/off timed schedule for several weeks. The only thing I had to adjust was to create a better bracket to attach the styrofoam to the axle.