Servo Hub - Tall (Futaba Standard)

These hubs are perfect for running a hub through a ServoBlock Kit that is directly to your 3F Futaba servo spline. These aluminum servo hubs have a length of 1”, a hub diameter of 1”, a shaft diameter of 0.5”, and utilize the 0.77” hub pattern.

Actobotics is a robotics building system based around extruded aluminum channels, gears, precision shafts, and ball bearings. Thanks to the two standardized hole patterns, nearly all Actobotics components can be intuitively connected together. The wide range of components makes building complex electromechanical prototypes or finished projects a reality.

  • Length - 1”
  • Hub Diameter - 1”
  • Shaft Diameter - 0.5”
  • 3F Futaba Spline
  • 8x 6-32 Screw Holes
  • Hub Pattern - 0.77”

Servo Hub - Tall (Futaba Standard) Product Help and Resources

Core Skill: DIY

Whether it's for assembling a kit, hacking an enclosure, or creating your own parts; the DIY skill is all about knowing how to use tools and the techniques associated with them.

1 DIY

Skill Level: Noob - Basic assembly is required. You may need to provide your own basic tools like a screwdriver, hammer or scissors. Power tools or custom parts are not required. Instructions will be included and easy to follow. Sewing may be required, but only with included patterns.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.