×

SparkFun will be closed Nov. 28th and Nov. 29th in observance of Thanksgiving. Any orders qualifying for same day shipping placed after 2:00 p.m. MST on Wednesday, Nov 27th will be processed on Monday, Dec 1st. Wishing you a safe and happy holiday weekend from all of us at SparkFun!

Servo Shaft Coupler - Hitec Standard

These couplers allow you to connect a 1/4” shaft directly to your C1 Hitec servo spline. The set screw included with each shaft coupler works well with straight or d-shafts. These servo shaft couplers have a length of 0.5”, an outer diameter of 0.42”, and an inner diameter of 0.25”.

Actobotics is a robotics building system based around extruded aluminum channels, gears, precision shafts, and ball bearings. Thanks to the two standardized hole patterns, nearly all Actobotics components can be intuitively connected together. The wide range of components makes building complex electromechanical prototypes or finished projects a reality.

  • Length - 0.5”
  • Outer Diameter - 0.42”
  • Inner Diameter - 0.25”
  • C1 Hitec Spline

Servo Shaft Coupler - Hitec Standard Product Help and Resources

Core Skill: DIY

Whether it's for assembling a kit, hacking an enclosure, or creating your own parts; the DIY skill is all about knowing how to use tools and the techniques associated with them.

1 DIY

Skill Level: Noob - Basic assembly is required. You may need to provide your own basic tools like a screwdriver, hammer or scissors. Power tools or custom parts are not required. Instructions will be included and easy to follow. Sewing may be required, but only with included patterns.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • Hemi345 / about 10 years ago * / 1

    Sparkfun should also carry the 525136 version of this which is compatible with the Futaba servos, ROB-11965 and ROB-9064 (25T spline).

Customer Reviews

4.5 out of 5

Based on 2 ratings:

Currently viewing all customer reviews.

1 of 1 found this helpful:

Fits better than anything I could have done

24 tooth gear fits accordingly with a little bit of wiggle. It may be because the shaft I am using is approximately 5.5 inches long giving it some wiggle. But overall, this is better than any horn that you can get for or with the HS-311 servo.

0 of 1 found this helpful:

Works as expected

Enough said!