RGB LED Matrix Panel - 32x32

Are you looking to add a lot of color to your project? These massive 32x32 RGB LED panels are an awesome place to start. You can create animations, games, or all sorts of other fun displays with them. Yes, you read that right: a 32x32 LED matrix, that's 1024 LEDs on a 7.5" x 7.5" board. On top of all that, thanks to an IDC connector and a seamless frame, these panels can be daisy chained together to form even bigger LED displays.

These panels require a regulated 3.3-5V supply for power which needs to be able to source a good amount of current – up to 2A in the worst case. Included with each panel is a 0.15" pitch 4-pin polarized connector power cable which is terminated with both a female polarized connector, and a pair of spade terminals. Needless to say, if you are looking for a large, cheap, and easy to use RGB LED matrix you've come to the right place.

Note: These displays were intended for use with FPGAs and high-speed processors. We've found that 16MHz is about the slowest processor that can drive these adequately. If you want to daisy-chain them together, you will need more speed and more RAM.

  • 1x 32x32 RGB LED Panel
  • 1x 5mm Pitch 4-pin Power Cable w/ Spade Connectors
  • 1x 16-pin (2x8) Ribbon Cables
  • 1024 RGB LEDs
  • 1/16 Scan Rate
  • IDC Connector for Daisy Chaining
  • 3.3-5V Supply Voltage

RGB LED Matrix Panel - 32x32 Product Help and Resources

RGB Panel Hookup Guide

December 12, 2013

Make bright, colorful displays using the 32x16, 32x32, and 32x64 RGB LED matrix panels. This hookup guide shows how to hook up these panels and control them with an Arduino.

RGB Panel Jumbotron

August 5, 2014

This tutorial will show you how to combine a webcam, a 32x32 RGB LED panel, and a Teensy 3.1 to stream video from the webcam, pixelate it, and display it on the LED panel - LIVE.

Hackers in Residence: The Sound Visualizer

March 23, 2015

A fun project that uses a Raspberry Pi and a custom Java app to create your own sound visualizer using a RGB LED matrix.

Hackers in Residence: The Sound Visualizer Pt. 2

May 7, 2015

An addition to a previous project, this time using a PC and a custom Java app to create your own music visualizer using a RGB LED matrix.

Getting Started with the SmartLED Shield for Teensy

November 9, 2018

In this tutorial, we will connect different RGB LED matrix panels to PixelMatix's SmartLED shield and Teensy.

Mounting the RGB LED Matrix

These are successfully mounted by 3m machine screws. PRT-13227 should work.


Core Skill: Programming

If a board needs code or communicates somehow, you're going to need to know how to program or interface with it. The programming skill is all about communication and code.

3 Programming

Skill Level: Competent - The toolchain for programming is a bit more complex and will examples may not be explicitly provided for you. You will be required to have a fundamental knowledge of programming and be required to provide your own code. You may need to modify existing libraries or code to work with your specific hardware. Sensor and hardware interfaces will be SPI or I2C.
See all skill levels


Core Skill: Electrical Prototyping

If it requires power, you need to know how much, what all the pins do, and how to hook it up. You may need to reference datasheets, schematics, and know the ins and outs of electronics.

2 Electrical Prototyping

Skill Level: Rookie - You may be required to know a bit more about the component, such as orientation, or how to hook it up, in addition to power requirements. You will need to understand polarized components.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • combs / about 3 years ago / 2

    for anyone else hunting around for the crucial measurement here--this is a P6 (6mm pitch) panel.

  • Member #1338228 / about 7 years ago / 1

    Is this panel compatible with the PIXEL LED Art makers kit? https://www.seeedstudio.com/Pixel-v2.5-maker-kit-p-2451.html

  • Member #1338228 / about 7 years ago * / 1

    Is this panel compatible with the Raspberry Pi 3 (Model B) and either the Adafru1t RGB Matrix HAT or the Adafru1t RGB Matrix Bonnet? If so, any tips/instructions?

Customer Reviews

No reviews yet.