Channel Mount Gearbox Kit - Standard Rotation (2:1 Ratio)

These standard rotation 2:1 gear ratio channel gearbox kits incorporate threaded side mounts to easily attach a standard size servo to numerous Actobotics products including tubing and channel; making it easy to incorporate a servo power gearbox into a custom pan & tilt, mechanical device, or robotic structure. Each gearbox kit includes a hardened 1/2” stainless steel final shaft with dual ABEC-5 precision ball bearings capable of supporting up to 200 pounds of vertical and horizontal loads. Additionally, the main spur gear has been bolted to the drive hub so that all power transfer is direct without the possibility of slipping.

Actobotics is a robotics building system based around extruded aluminum channels, gears, precision shafts, and ball bearings. Thanks to the two standardized hole patterns, nearly all Actobotics components can be intuitively connected together. The wide range of components makes building complex electromechanical prototypes or finished projects a reality.

Note: This gearbox kit does NOT include a servo. Check the related items section below for different servo options. Keep in mind that these kits are only intended to use Hitec servos.

  • 1x Channel Mount Gear Box - 180° Rotation
  • 1x Hub Mount Gear
  • 1x 2:1 Servo Gear
  • 1x 0.77" x 0.77" Servo Hub
  • 1x 1/2" Clamp Hub
  • 1x 6-32 x 3/8" Set Screw
  • 4x 6-32 x 1/2" Socket Head Screw
  • 4x 6-32 x 1/4" Phillips Head Screw
  • Maximum Rotation - 180°
  • Gear Ratio - 2:1
  • Servo Size - Standard
  • Hub Pattern - 0.77"

Channel Mount Gearbox Kit - Standard Rotation (2:1 Ratio) Product Help and Resources

Core Skill: Robotics

This skill concerns mechanical and robotics knowledge. You may need to know how mechanical parts interact, how motors work, or how to use motor drivers and controllers.

3 Robotics

Skill Level: Competent - You may need an understanding of servo motors and how to drive them. Additionally, you may need some fundamental understanding of motor controllers.
See all skill levels


Core Skill: DIY

Whether it's for assembling a kit, hacking an enclosure, or creating your own parts; the DIY skill is all about knowing how to use tools and the techniques associated with them.

1 DIY

Skill Level: Noob - Basic assembly is required. You may need to provide your own basic tools like a screwdriver, hammer or scissors. Power tools or custom parts are not required. Instructions will be included and easy to follow. Sewing may be required, but only with included patterns.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.