Wire Strippers - 30AWG (Hakko)

Added to your shopping cart

This is a very strong multi-use tool. The Hakko 30AWG wire strippers can be used as shears, multi-diameter, and pliers. These are an essential part of anybody's arsenal and can strip 30AWG wire wrap wire nicely, as well as the standard 22AWG hook-up wire.

  • 30, 28, 26, 24, 22, 20 AWG settings
  • 0.2, 0.3, 0.4, 0.5, 0.6, 0.8 mm settings

Wire Strippers - 30AWG (Hakko) Product Help and Resources

Working with Wire

February 8, 2013

How to strip, crimp, and work with wire.

Core Skill: DIY

Whether it's for assembling a kit, hacking an enclosure, or creating your own parts; the DIY skill is all about knowing how to use tools and the techniques associated with them.

1 DIY

Skill Level: Noob - Basic assembly is required. You may need to provide your own basic tools like a screwdriver, hammer or scissors. Power tools or custom parts are not required. Instructions will be included and easy to follow. Sewing may be required, but only with included patterns.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • WemblyTinkerer / about 9 years ago / 1

    This is well made precision tool. the action is smooth. they do their job very well, even at the smaller wire sizes. Definitely worth the investment.

  • AdrianS / about 11 years ago / 1

    Big thumbs up for these. I bought them directly from Hakko after the cheap wire strippers Sparkfun offered previously failed miserably with 30 AWG wire. Best $10 I ever spent.

  • FlowerAskew / about 11 years ago / 1

    Right after I got the old ones!

  • Gerdid1 / about 11 years ago / 1

    Are these stainless?

Customer Reviews

4.3 out of 5

Based on 3 ratings:

Currently viewing all customer reviews.

Useful and handy; well built too

This is a very well maid set of strippers. My detest and I both love this tool. It goes through insulation of fine wires far better than front teeth do. Seriously, this is a fine tool. :) I'm only giving four stars because it doesn't do well with larger wire gauges under #20. Recommended!

Much better than hardware store style.

I've had the big clunky electrician's wire strippers and they are horrible for small gauge wire, they don't cut much of anything, they're heavy, etc.

Reverse all those statements and you've got this pair of cutters. I haven't cut anything bigger than 16 awg high strand count, but that's pretty good. I've had these for several years and they're still going strong.

My one minor complaint is the same as one of the other reviewers - minimum wire gauge is 20awg, whereas I routinely need to strip 16 and 18awg.

Excellent product!

Works as advertised. Fully functional. Use them almost everyday. Looks like they will last for a long time.