Audio Jack - 3.5mm TRRS (SMD)

This is a 3.5mm TRRS SMD audio jack. TRRS connectors are the audio-style connectors that you see on some phones, MP3 players and development boards. TRRS stands for "tip, ring, ring, sleeve," which reflects the fact that, unlike a standard stereo connector, this actually has three conductors and a ground. Some devices use the extra conductor for a microphone (like hands-free headsets) or to carry a video signal (like in some MP3/MP4 players).

Audio Jack - 3.5mm TRRS (SMD) Product Help and Resources

Connector Basics

January 18, 2013

Connectors are a major source of confusion for people just beginning electronics. The number of different options, terms, and names of connectors can make selecting one, or finding the one you need, daunting. This article will help you get a jump on the world of connectors.

Core Skill: Soldering

This skill defines how difficult the soldering is on a particular product. It might be a couple simple solder joints, or require special reflow tools.

3 Soldering

Skill Level: Competent - You will encounter surface mount components and basic SMD soldering techniques are required.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • Member #134773 / about 4 years ago / 1

    Just in case someone else is needing to interface to "standard" earbud/microphone sets, I'll share what I tracked down in the way of specs: from the plug (earbuds) side and from the jack (phone) side.

  • IgnacioV / about 11 years ago / 2

    No dimensional drawing?

    • I put just put one up for you guys, cheers!

    • I believe there is an eagle footprint for this in the sparkfun library. There is a dimension tool in eagle so you could use that to get length and width. Wouldn't help you for height.

      • Kamiquasi / about 11 years ago * / 1

        The photo is fairly orthogonal (front edge ~219px, back edge ~212px) - I'd say the height is about 5.2mm. This all depends on the package's outlines being reasonably accurate for the package, though - often a package outline is a bit larger than the actual dimensions. As usual, a datasheet would be nice(r) :)

  • renato gallo / about 10 years ago / 1

    how can I connect it to this bluetooth module http://www.elecfreaks.com/wiki/index.php?title=File:BLK-MD-SPK-B-G.jpg so that I can make a handsfree with microphone ?

  • mgjones / about 11 years ago / 1

    Any idea where I can get a through-hole version of this one?

Customer Reviews

4 out of 5

Based on 1 ratings:

Currently viewing all customer reviews.

0 of 1 found this helpful:

The right thing for advanced projects

It's rare and unusual component. But for connecting of earphone with microphone (i.e. for telephone set) or for connect a "three ways" cable is unbeatable and indispensable. What about a connection of tree channels audio components (bass, middle and treble)?