Soldering Iron Variable Temperature 50W

Have you ever wanted a reliable and easy to transport soldering iron without that bulky control box slowing you down? This is a very simple variable temperature 50W 110 VAC Soldering Iron. This is a great item for anyone looking for a little bit of mobility out of their soldering iron without loosing the ability to control the temperature.

This soldering iron is incredibly easy to use, simply set the temperature on the control knob to your desired heat (350°C is recommended) and get soldering! What's more is that the control knob has a real satisfying click when setting the temperature, this click ensures that you won't accidentally change the heat while you are in the middle of soldering. This unit takes less than a minute to heat up to its max temperature of 500°C.

The blue LED next to the temperature control knob will be constantly on while the iron is heating up. Then the LED will start to pulse slowly. This LED indicates that the iron has reached and is maintaining a constant temperature (also called a control loop or feedback loop).

Note: This Soldering Iron is compatible with the Hakko T18 series tips.

  • Lead-free capable
  • Temperature adjustable from 200-500°C (392-932°F)
  • Includes 900M tip
  • 50W Iron
  • Ceramic Heater
  • Iron Holder Included

Soldering Iron Variable Temperature 50W Product Help and Resources

Core Skill: Soldering

This skill defines how difficult the soldering is on a particular product. It might be a couple simple solder joints, or require special reflow tools.

1 Soldering

Skill Level: Noob - Some basic soldering is required, but it is limited to a just a few pins, basic through-hole soldering, and couple (if any) polarized components. A basic soldering iron is all you should need.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • Member #619460 / about 10 years ago / 2

    Does this soldering iron work on 230V 50Hz?

  • Aristarco / about 10 years ago / 1

    It seems that every time I find a product I'd love to buy from SparkFun, it has been discontinued/retired. This one has mostly positive reviews? Why retire it?

    • Sometimes we have to retire things due to manufacturing issues, supplier issues, shipping issues, legal issues....I'm guessing this one fell under one of those categories.

  • BeccaRose / about 10 years ago / 1

    In the description it says this is 110v. But I just had a look at the user manual, it says:

    Input voltage -100v - 240v

    Do you know which it is (I would like to use it in the US and UK)

  • haldean / about 11 years ago / 1

    Just got this soldering iron and I love it so far. It heats up incredibly quickly and stays hot. It also has an indicator light that tells you when the heater is on, which is a nice indication that the iron is ready to use.

    There's only one downside, and it's the heater holder. Get a real stand; the one that comes with it is one of those little folded aluminum jobs and it feels pretty flimsy.

  • Chalz / about 11 years ago / 1

    What specific uses are there for the various temperatures? Do some applications work best with different temperatures? I dig this unit, but not sure why I would need variable temperature control, especially if 350C is recommended. (Why not just get a 25W or somesuch non-variable unit?)

    • Member #501588 / about 11 years ago * / 1

      Some electronics are so sensitive that they have temperature limits. They'll usually say something like: "do not exceed solder temperature of 270 degrees for more than 3 seconds". The problem being that different solder has different melting points and solder just behaves differently at different temperatures. Some solder burns up at 350 and some will barely melt. Data sheets for components usually have a list of maximums and minimums.

    • 90% of the time I set and forget the iron at around 300-320C. This is a good range for me for standard PTH and SMD soldering. I've had a few occasions when I need to really increase the temp to the 400-450 range; usually when soldering large gauge wires with a lot of thermal inertia.

    • Kamiquasi / about 11 years ago / 1

      The same reason you'd want a variable temperature* soldering station; A common use case is when you have to work with both leaded and lead-free solder, the latter typically requiring higher temperatures which in turn can make working with leaded solder a potential hassle (especially if it has a flux core that burns up rapidly at higher temps).
      *However, I think mostly the difference is that a non-variable unit is often also a non-controlled unit. I.e. the 25W goes in, heat goes out, and what temperature that ends up being (due to ambient temperature, the part being solder, etc.) is not actually considered.

  • Member #335003 / about 11 years ago / 1

    does this iron take in 220-240VAC?

    -edit nevermind, didn't see the 110VAC only in the description.

  • Sean Ahrens / about 11 years ago / 1

    Can this be turned off using the temp knob? Or must it be unplugged to be turned off?

  • LED addict / about 11 years ago / 1

    How much better is this than the yellow firestarter?

    • IgnacioV / about 11 years ago / 2

      Approximately infinitely better. If left alone the firestarter just keeps dumping energy into the tip until it burns everything it touches (and itself), whereas temperature control is better for sporadic use while powered.

      • LED addict / about 10 years ago / 1

        I agree! I have one now and after using it quite a bit I can say it is well worth it,

  • Bergamot / about 11 years ago / 1

    What are the weaknesses of a handheld iron like this vs a low-end station like https://www.sparkfun.com/products/10707 that's bulkier and twice the price?

    • IgnacioV / about 11 years ago / 2

      Worse iron holder. Also, potentially lower thermal mass in the iron itself (since the electronics are in there as well).

  • jessejay / about 11 years ago / 1

    What type of tips does this use?

Customer Reviews

4 out of 5

Based on 2 ratings:

Currently viewing all customer reviews.

0 of 1 found this helpful:

Nice Iron, but...

Heats up really quickly - that's nice. The little knob to adjust the heat is nice too, if you need some variation in temperature. It is light-weight and balanced well. the little blue LED on mine would light while heating, then flicker strangely when hot. This annoys me.

Super Fun Melty-Melty Time

I picked this up as my first soldering iron a while back, and it has been fantastic! It heats up very quickly, the temperature is easily adjustable, and all the "veteran" hackers I've worked with say I couldn't have picked up a better stationless iron. It's really made learning to solder seem effortless, and made me wonder what all the "fuss" was about. I highly recommend this iron, it's taken a bit of abuse and is no worse-for-wear.