Battery Charger - 9V Li-Ion (dual)

Rechargeable 9V batteries are cool, but chargers for them are not very common. This charger can charge 2 9V Li-Ion or Ni-Mh / Ni-Cd batteries at once. Operating this battery charger is easy, just insert one or two 9V batteries into the compartments and plug it into an AC outlet. A standard 350mAh 9V battery can be fully charged in approximately 8 hours with this battery charger.

Note: Please only use rechargable Li-Ion or Ni-Mh / Ni-Cd batteries with this battery charger.

  • Input: 110VAC / 40mA
  • Output: 8.4VDC / 65mA
  • LED Charge Indicator
  • Indicator Status:
    • Charging: Red
    • Fully Charged: Green

Battery Charger - 9V Li-Ion (dual) Product Help and Resources

Core Skill: Electrical Prototyping

If it requires power, you need to know how much, what all the pins do, and how to hook it up. You may need to reference datasheets, schematics, and know the ins and outs of electronics.

1 Electrical Prototyping

Skill Level: Noob - You don't need to reference a datasheet, but you will need to know basic power requirements.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.