Flexible Speaker and Amplifier - 13x18cm

This is a very thin flexible speaker with included amplifier, perfect for wearable applications where you need a little sound to spice things up. Each flexible speaker is only a little smaller than your average tablet PC and all power and connections to your media device are run through the included amp board.

This speaker / amp combo offers an operating voltage of 3-5V, an amp output of 2W, a frequency range of 800~10k, and a max SPL of 103.8dB. Though this isn't a particularly powerful speaker, the applications in which it can be used are unique to this combo.

  • Amp: 1.9 x 0.9" (50 x 25.03mm)
  • Speaker: 7.08 x 5.11" (180 x 130mm)

Flexible Speaker and Amplifier - 13x18cm Product Help and Resources

Core Skill: Electrical Prototyping

If it requires power, you need to know how much, what all the pins do, and how to hook it up. You may need to reference datasheets, schematics, and know the ins and outs of electronics.

2 Electrical Prototyping

Skill Level: Rookie - You may be required to know a bit more about the component, such as orientation, or how to hook it up, in addition to power requirements. You will need to understand polarized components.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • Martin2 / about 11 years ago / 1

    I wonder if it is related to this piezo film material, that would explain the poor low frequency response. www.youtube.com/watch?v=34-z733vv5U&list=UUJOGSuKFgRUj3RVCXEngGfA

  • Martin2 / about 11 years ago / 1

    What an impressive lack of information.

  • bravo / about 11 years ago / 1

    Hi Any one at Sparkfun, Can this speaker be used under water ? Cheers, Gary

  • Member #26796 / about 11 years ago / 1

    is it waterproof? I need a sound source that i can put in a bucket of water..

    • Nadav Ami / about 11 years ago / 1

      Not sure if they're waterproof, but what about a surface transducer on the outside of the bucket?

  • Julian4 / about 11 years ago / 1

    103.8dB SPL measured at what distance?

Customer Reviews

No reviews yet.