FadeCandy NeoPixel Driver - USB-Controlled Dithering

This is the FadeCandy from Adafruit, a USB controlled LED driver with on-board dithering to help illuminate your NeoPixel project. Even though the FadeCandy was designed to be used alongside of the NeoPixel Line the driver also works with most WS2811/12 LEDs. This little board has been designed to help both beginners and the advanced LED techie!

Eight outputs line the bottom of the FadeCandy to provide you with a way to support up to 512 LEDs total assigned to each output in eight strips of 64 LEDs each. Thanks to the firmware each driver utilizes a unique built in dithering algorithm to help in color correction to make the light from each WS2812 apear and move and fade smoothly.

FadeCandy NeoPixel Driver - USB-Controlled Dithering Product Help and Resources

Building Large LED Installations

July 16, 2015

Learn what it takes to build large LED installations from planning to power requirements to execution.

Core Skill: Soldering

This skill defines how difficult the soldering is on a particular product. It might be a couple simple solder joints, or require special reflow tools.

1 Soldering

Skill Level: Noob - Some basic soldering is required, but it is limited to a just a few pins, basic through-hole soldering, and couple (if any) polarized components. A basic soldering iron is all you should need.
See all skill levels


Core Skill: Programming

If a board needs code or communicates somehow, you're going to need to know how to program or interface with it. The programming skill is all about communication and code.

2 Programming

Skill Level: Rookie - You will need a better fundamental understand of what code is, and how it works. You will be using beginner-level software and development tools like Arduino. You will be dealing directly with code, but numerous examples and libraries are available. Sensors or shields will communicate with serial or TTL.
See all skill levels


Core Skill: Electrical Prototyping

If it requires power, you need to know how much, what all the pins do, and how to hook it up. You may need to reference datasheets, schematics, and know the ins and outs of electronics.

2 Electrical Prototyping

Skill Level: Rookie - You may be required to know a bit more about the component, such as orientation, or how to hook it up, in addition to power requirements. You will need to understand polarized components.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • Member #1620952 / about 3 years ago / 1

    What form-factor USB connector is on the board? Micro-USB?

  • LightManCA / about 11 years ago / 5

    Can you program the FadeCandy, and have it run stand alone, or does it always need to be connected to a computer/rasberry pi for it to work?

  • rben13 / about 11 years ago / 2

    This looks like a Teensy 3.1 microcontroller with a 74HCT245 used as a DC-DC converter. This is very similar to where I got to when trying to use a Teensy to run 130 LEDs, except this probably works better than my hack. The AAT3110 is a ChargePump that can give you 100mA of regulated 5V from a 2.7 to 5V input. It's used to supply the 74HCT245 which give you a nice clean translation from the 3.3V output of the microcontroller to the 5.0V that the LEDs want to see. This should make it a lot easier to use the WS2812 LEDs, which can be very finicky, especially when you're running a lot of them at the same time. I'll have to try it out.

  • RFsynthesizer / about 11 years ago / 1

    Once thought as being gimmicky, this LED craze has potential of becoming 'fine art'. very interesting product...

  • Member #546689 / about 11 years ago / 1

    I'd just like to comment that I think this board is totally magical and have used it to make amazing effects with LEDs (WS2812 strips powered by RPi) that I likely wouldn't have attempted nor achieved such a great effect with without Fadecandy. It's pretty great, and I think having one of these will totally transform an artist's ability to create beautiful visuals with LEDs.

  • ElectronicAussie / about 11 years ago / 1

    Sparkfun, you have completely the wrong description for this product. Whomever wrote it seems to have completely missed the point. I suggest you read the adafruit page for the correct information. https://www.adafruit.com/products/1689

    • BirdNerd / about 11 years ago / 1

      I see nothing wrong at all? It gives technical details and an overall description of the product. I think the intended "more information" part is under their tutorial links included at the bottom of the description.

    • Which part seems incorrect to you? Seems like the proper description to me.

      • ElectronicAussie / about 11 years ago / 1

        The description does NOTHING to describe what the product actually does or how it works, as demonstrated by the other confused comments here. The most important part of this product is the amazing combination of software available, including the Fadecandy Server software, which runs on multiple OS's and can communicate with one or many Fadecandy boards. It's also compatible with the Open Pixel Control protocol, which provides endless possibilities.

        Sorry, but this feels like a really lazy attempt at adding a new product by someone who really doesn't care. You went to the effort of properly describing the product in your new product video, but that's not linked on this page, nor have you provided links or information to all the relevant software. Very disappointing effort on your behalf.

Customer Reviews

No reviews yet.