Arduino Yun Enclosure - Black Plastic

The Arduino Yun is a great WiFi development board that combines the power of Linux with the ease of Arduino, why would you not want to keep your board safe and sound inside this black opaque plastic enclosure? These cases protect your Arduino Yun from things like rogue wires that might short it out while still allowing full access to the board! Simply snap the Yun into the bottom half of the enclosure, then snap the two sides together.

As you may have noticed, these Arduino enclosures are actually an opaque black color. The enclosures are perfect for blending your Yun into a black surface, giving your project a sleeker look.

The enclosure provides slots to access each header, USB ports, ethernet jack, reset buttons, U.FL connector, the ICSP connector, as well as feet and vents to ensure the board gets proper cooling and slide-in wall mounting slots. All of the status LEDs on the Yun are visible through the case thanks to light pipes embedded in the design. This is a really durable case that will do a great job protecting your Arduino Yun!

  • 8 x 6.5 x 3 cm

Tags

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • Member #689740 / about 9 years ago / 1

    Hi, as far as I know the Yun is being sold by many vendors and is going to be around for a while. Why is this being discontinued?

  • Jeff F. / about 10 years ago / 1

    Will this case be produced in a different variant or slightly larger to allow the use of a soldered on POE module? (The current case has too low of a profile to allow for the additional height of the POE module)

  • tekrecon / about 11 years ago / 1

    In the product video, the Yun being mounted in the enclosure does not appear to have a microSD card installed. Will this enclosure accomodate the protrusion of the microSD card?

Customer Reviews

No reviews yet.