Vernier Sensor - pH Sensor

This is the Vernier pH Sensor, a simple device that can be used to measure the acidity and basicity of liquids. This Vernier sensor can be used in a multitude of applications including acid-base titrations, pH monitoring in home aquariums, analysis of water quality in lakes and streams, and more.

Each pH sensor probe is a sealed, gel-filled, type with a hard outer epoxy body that can function in a temperature range of 5 to 80°C. Additionally, these sensors can test in the typical pH range of 0-14 and each have an accuracy of +/- 0.2 pH units.

Vernier Software and Technology has been a leader in data collection and analysis for educators world-wide. They were amongst the first companies to design and promote the use of computers, sensors, and data collection in K-12 classroom laboratory experiments.

Note: Due to manufacturer’s restrictions, we can only ship these to the USA. Sorry world!

  • Type: Sealed, gel-filled, epoxy body, Ag/AgCl
  • Temperature range: 5 to 80°C (41 to 176°F)
  • Range: pH 0–14
  • Accuracy: +/- 0.2 pH units
  • Isopotential pH: pH 7

Vernier Sensor - pH Sensor Product Help and Resources

Core Skill: Electrical Prototyping

If it requires power, you need to know how much, what all the pins do, and how to hook it up. You may need to reference datasheets, schematics, and know the ins and outs of electronics.

1 Electrical Prototyping

Skill Level: Noob - You don't need to reference a datasheet, but you will need to know basic power requirements.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • caseyh / about 10 years ago / 1

    Can this sensor be used to continuously monitor pH, for example, in a pool setting?

  • ChrisG / about 11 years ago / 1

    The thing that sucks about this sensor is that I can't think of a project to use it in... yet!

  • Member #515436 / about 11 years ago / 1

    I hope it's sealerd gooder than the last one I bought dagnabbit!

  • Cjhazdroid / about 11 years ago / 1

    "probe is a sealerd"... Should be sealed.

Customer Reviews

4 out of 5

Based on 1 ratings:

Currently viewing all customer reviews.

we have yet to use it but plan on using on Submersible robot

This will be used to help our robotics and engineerning classes determine the Ph as well as using Verniers' optical DO probe to determine the Oxygen content of high mountain lakes.