Lithium Ion Battery - 18650 Cell (2600mAh)

No, these aren't some sort of weird, AA battery, this is actually a 18650 Lithium Ion Cell. These round high capacity cells have been mainly used in flashlight type applications but with its capability to be used as a drop-in rechargable cell at 3.7V with a capacity of 2600mAh. This is a great battery option for those of you who need a simple to install and replace cell with a lot of juice.

These 18650 Cells have a standard discharge current of 0.2C to a maximum of 1C and can handle about 300 charge cycles.

Note: This item is non-returnable. If this item arrives damaged or is not functioning properly, please do not hesitate to contact us to see if further actions may be taken.

  • 65mm x 18.2mm (2.6" x 0.7")

Lithium Ion Battery - 18650 Cell (2600mAh) Product Help and Resources

Battery Technologies

February 6, 2013

The basics behind the batteries used in portable electronic devices: LiPo, NiMH, coin cells, and alkaline.

Core Skill: Electrical Prototyping

If it requires power, you need to know how much, what all the pins do, and how to hook it up. You may need to reference datasheets, schematics, and know the ins and outs of electronics.

3 Electrical Prototyping

Skill Level: Competent - You will be required to reference a datasheet or schematic to know how to use a component. Your knowledge of a datasheet will only require basic features like power requirements, pinouts, or communications type. Also, you may need a power supply that?s greater than 12V or more than 1A worth of current.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • RyeMAC3 / about 9 years ago / 2

    Can these be charged with the SparkFun USB LiPoly Charger Single Cell breakout?

  • Zaz / about 9 years ago / 2

    How much does it weigh?

  • Member #925769 / about 8 years ago / 1

    Used it to replace a battery in a solar powered light that had water leak into it, and ruin the original battery. This battery needed to be charged for a few hours before it started working. No problem. The sun rises each day! Was difficult for me to find a battery with bare leads on it. And the proper voltage and current capabilities. This was the right one! Also I am considering alternatives to it with other brands frorm here

  • Anachronomer / about 11 years ago * / 3

    I assume that these cells do not have a built in protection circuit for over/under voltage and over current? We'd have to handle that on our own in the circuits we hook them up to?

    I tried to find a minimum voltage to avoid damaging the cell in the datasheet and could not... is it there and I just missed it?

    Also, it would be nice to have some compatible chargers in the recommended products. I assume that we could use any single cell li-po charger?

    • There is no internal protection on these cells. They are designed to be assembled into packs.

      I got 3.0v from the data sheet. That is what the discharge tests are taken to. I have heard that many esc's and detection systems will start to trigger between 3.4 and 3.1v. I would try to stay above 3.0v

      You are correct. Any single cell charger, or multi cell if you use the 2 cell battery holder, charger should work.

      • chartle / about 11 years ago / 8

        There is no internal protection on these cells. They are designed to be assembled into packs.

        This really should be in the description.

      • chartle / about 10 years ago / 1

        Wanted to add that if people are used to using regular LiPo packs with built in protection they may kill these by draining them down too far.

  • Member #512684 / about 11 years ago / 2

    So for charging. Could I just put a male jst on a battery holder, and plug it into a lipo charger?

  • HNF / about 11 years ago / 2

    Have been tested with a discharge rate of 0.4C (1040 mAh) in order to last 2.5 hours? It's supposed that with an standard discharge current of 0.2C (520mAh) the battery should last 5 hours. Increasing if the discharge rate is lower.

    I mean be more specific on that part, maybe it's only me but when I read "Additionally, these cells have been tested to last for about 2.5 hours and have a life span of about 300 cycles of use and recharge" Then I immediately think it's a bad battery, maybe because you don't say how you tested it (discharge rate, device, etc.) Just trying to help those guys looking how to power their sensors which can read that part same as I did. My humble opinion.

    • You are correct, lower discharge = longer life. The cycle lifespan of a cell is a difficult thing to calculate in the real world. It relies on a number of factors including, maximum charge and discharge rates, minimum charge levels, and temperature. The 300 cycle life rated for this cell relates to how many full cycles you can get before the battery loses 20% of it's capacity. (80% remaining capacity in the datasheet). This assumes normal use. You can most certainly use the battery for more that 300 cycles but that capacity number will start to decline more rapidly. (Ever use an old laptop that has 10 min of battery life?) If you are kind to your cells you will get an excellent service life out of them. If you are me, you get about 10 cycles.

      • StrixA / about 11 years ago / 1

        These are eBay comparable prices for 18650s but I'm assuming you have a good supplier because none of the cells I've tested from eBay are even 1500mah (though they're all labeled >2000). So by "these cells have been tested" do you mean you've tested these specific cells or just 18650s in general? Sorry if it seems like I'm being over cautious.

        • BB / about 11 years ago / 1

          That's really the problem here: how do we know that these are actually good, tested cells? Are there discharge graphs? Are they all from the same consistent supplier (sometimes even they don't know if they're still good). There are so many poor quality LiPo cells, especially off eBay or out of Hong Kong, that finding a reliable, tested source is important. Some scammers even put a tiny LiPo battery to test as 3.7-4.2V, but the rest is just sand. Some sources go bad too, as the supplies are inconsistent.

          If you really care, you may be better off buying name brand AW or Panasonic brands if you can find certified sources. They're pricey, but if you need that capacity and reliability it might be worth it.

          • It's wise to be wary of unbranded batteries, but apparently Sparkfun did find a quality supplier for us. Test results for a brand new battery from Sparkfun today measured the actual capacity to be 2583 mAh (well within the datasheet specs). Test was 0.2C constant current discharge from full charge (4.21V) to empty (3.00V).

  • Member #630345 / about 10 years ago / 1

    I need 100 units, but I see "limit of 2 per customer" ??????

    • M-Short / about 10 years ago / 1

      This is basically an issue with shipping regulations. Email cservice@sparkfun.com and they might be able to work with you on this.

  • So I have a broken usb battery and I'm wondering if I could hack something together with one of these, the battery above, something like this, and the battery's current electronics to make a new one with a replaceable battery. The current battery's fully charged voltage is 4.14 volts rather than 3.7, but I assume the battery doesn't stay at 3.7v constantly from full charge to practically dead. The battery I have now charges at 500mA and discharges at 1A. What I'm really asking for is if this sounds like it could work, and if so, any suggestions on it's construction, care, or whatever. Thank you for your time.

    • Kamiquasi / about 10 years ago / 1

      4.14V is fine for a fully charged LiPo. 500mA charge / 1A discharge (note that this is probably the maximum the electronics are rated to handle) is also fine. As long as the original battery was the same chemistry and was not a protected cell (the battery on this page is an unprotected cell!), you should be fine :)

      The only thing I would check is how much bigger than the battery holder the projects case is (doesn't look like SFE carries smaller ones that would be appropriate) - perhaps you could fit more than one, and the charger board you have may be fine with it as well. Google '18650 parallel charging'.

      • I have an idea: With the surplus space I could use as storage for more batteries! Or, I could rig up a switch to change between two cells to double the life of the whole device. If I don't do either of those, I might just look on Amazon for a smaller enclosure. Anyways, thanks for the help and advice!

  • Member #253299 / about 10 years ago / 1

    Most of the 18650 batteries on eBay are junk. I've probably purchased around 40 batteries of various brands over the last few years. In particular, the Trustfire brand is faked alot. It's kind of sad because real Trustfire batteries are actually pretty good. It's the fakes that are trash. The outrageous claims of 4000 and 5000 mah on those cells are a fabrication. They get away with it because not many people have the capability to test them. To combat this, I have purchased liitokala lii-260 LCD 3.7V 18650/26650 Battery Charger and it should be here any day now. The cost was $21 with free shipping. It charges up the batteries and then discharges them at 0.5A to make the capacity measurement. Afterwards it charges them up so you have a fully charged battery with a numerical result waiting for you. The capacity is 2 cells at a time (It charges and tests both at the same time.). From the reviews that are available, its measurements aren't perfect but they should be good enough. Finally, I will be able to test some 18650's! If you like, I can post results with different cells after I test them. I'd be happy to test some of these cells as well ;)

  • Benjamin Rockwell / about 10 years ago * / 1

    Found this review of similar batteries here. It is not very favorable:

    Review

    • those are VERY different. the 4000 and 5000mah versions are known to be not very good. check out rsp's findings above.

  • Member #334583 / about 10 years ago / 1

    Charged two of these, inserted into two cell holder and wired a simple power switch in front of an Arduino pro-mini 5v. Wrote a simple sketch to flash lights on your cool 1M RGB addressable LED strip. Same setup with plain 9v battery works great, however this one runs a few seconds and then 1/2 the light strip just flashes (not part of program). Voltage coming from Arduino 5v power pin is only 2.2v when running on li-pos, 5v when powered by interface cable from laptop. Have a done something wrong, or do I need more amps? Trying to help my 11 year (2013 AVC Student Class 3rd place winner) finish his "tight" hiking stick before we leave on Saturday to scout camp. Open to ANY suggestions. Thanks everyone.

  • pressurepoint14@gmail.com / about 10 years ago / 1

    If anyone is attempting to make their own vaporizer mod, these batteries are perfect, and much cheaper than the ones you get from dedicated stores.

    • These have a very low output rating for such a thing. Please do the smart thing and by the more expensive batteries if youre building a vape setup, so that it doesnt blow up in your face.

  • Polux / about 11 years ago / 1

    Are these cells of the same technology found in laptop batteries ? I.E. can I use these cells to rebuild my laptop battery ?

    • razor_sparks / about 10 years ago / 1

      Short answer No long answer Yes with a But: These are found in many popular laptop battery packs. But those packs usually have protection circuitry in them to protect them from over/under charge and heat. Then the cells "die" the circuitry shuts off and has to be "re-enabled" somehow (like they would at the factory when building them for the first time). They are also often soldered together in serial stacks of 3 parallel matched cells (for the 9 cell versions), meaning you'd have to cut and re-solder a lot of tabs, and that each group of parallel cells is MATCHED and equally charged upon insertion into the pack.

  • Is there any way to weld solder tabs to these, or is that just asking to have your hand blown off?

    • Rasheverak / about 10 years ago / 1

      A bit late, but these are now available.

    • DIY tabs are not recommended; they usually don't explode, but they are difficult to solder and it's easy to damage the battery in the process. Batteryspace.com sells good quality 18650's with optional welded tabs, and in matched batches if requested (good for making battery packs).

Customer Reviews

4.5 out of 5

Based on 2 ratings:

Currently viewing all customer reviews.

You get what you pay for

I found plenty of 18650's suggesting as high as 9900 mah of capacity and at a lower price. It seems you can advertise just about anything you want online and get away with it and so I was pleased to find these. I like the fact that there's a data sheet. As an engineer, I appreciate it when you just give me the facts and let me make a decision based on my review.

I'm using 4 of these in parallel to power a pi-0W set up in a time lapse photography situation. This project is going to have to last for a year or longer. When I designed the power supply I wasn't clear on just how much power the pi was going to draw and the camera is in quite the remote location so I was conservative in my estimate. I may have over-designed the power supply but that's not a ding against these batteries. I now have a total of 8 of these and 4 have been through at least 2 power cycles. Nothing scientific but the batteries seem to be behaving as the data sheet suggest.

I decided to pay more for this battery because of the data sheet and I didn't want to have to just end up spending more money on lower quality batteries later.

I live on the east coast and shipping is surprisingly fast. (2 to 3 days)

I am pleased with my purchase and would recommend these batteries.

Excellent Quality 18650s

I've been buying 18650s here on Sparkfun because I've found them to be high quality, with a high current delivery capacity. I use them in a use-your-own-cells USB power bank with QC 3.0 high speed charging. Cells I've purchase elsewhere (e.g. Amazon) fail when the unit switches to higher voltage & current for fast charging.

These cells work perfectly, both providing high current for USB fast charging, and accepting a high current charge themselves. I now own 10 of them.