LED Rainbow Pack - 5mm PTH

Added to your shopping cart

Sometimes when you have too many choices, it's hard to make a good decision. In fact, there are times when you just want a bag of LEDs, just one of each, that's all you want. Well too bad, you are getting two of each! The LED Rainbow Pack contains two diffused 5mm PTH LEDs of each color of the rainbow, red, orange, yellow, green, blue, and purple. This is a great way to sample each one and decide what you really need or just to add a whole bunch of color to your next project.

Maybe we should have called this the LED Double Rainbow Pack? Oh well.

  • 2x Red Diffused LED - 5mm
  • 2x Orange Diffused LED - 5mm
  • 2x Yellow Diffused LED - 5mm
  • 2x Green Diffused LED - 5mm
  • 2x Blue Diffused LED - 5mm
  • 2x Purple Diffused LED - 5mm

LED Rainbow Pack - 5mm PTH Product Help and Resources

SparkFun Paper Circuit Kits

July 5, 2018

Learn how to build a simple paper circuit using copper tape, a 5mm LED, and a 3V coin cell battery.

Core Skill: Electrical Prototyping

If it requires power, you need to know how much, what all the pins do, and how to hook it up. You may need to reference datasheets, schematics, and know the ins and outs of electronics.

2 Electrical Prototyping

Skill Level: Rookie - You may be required to know a bit more about the component, such as orientation, or how to hook it up, in addition to power requirements. You will need to understand polarized components.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • Member #229304 / about 10 years ago / 2

    No datasheet link so I measured the forward voltage of each: Red = 1.7 V, Orange = 1.7 V, Yellow = 1.8 V, Green = 1.8 V, Blue = 2.5 V, Purple = 3 V.

  • Colin J. / about 10 years ago / 1

    What!? No indigo? Can you even get indigo LEDs?

  • Oh that's why a lot of resistor (resister?) color code tutorials say violet instead of purple! I guess, anyways. I wondered about that. But what is the difference between diffused and the basic ones?

    • Kamiquasi / about 10 years ago / 1

      If you're referring to the "LED - Basic {color}" ones from SparkFun, there shouldn't be any difference. Those are also diffused. Diffused LEDs will emit light in most directions (there's still some directionality to it), whereas non-diffused ones tend to have a very directional emission. These LEDs are also tinted (which they may have meant), meaning that you can identify their color even when the LEDs are off - great for indicators :)

  • ryates / about 11 years ago / 1

    You're not likely to find purple in a rainbow or anywhere else in the color spectrum since the color purple doesn't actually exist. For an explanation go here: https://www.youtube.com/watch?v=iPPYGJjKVco

    Also you're own info sheet says those purple LEDs are actually violet 395nm - 400nm, which makes much more since in a rainbow ;-)

    • glasspusher / about 10 years ago / 1

      Uh, they don't say magenta, they say purple. To a lot of folks, purple != magenta. I think if you polled 10 people most of them would say that purple is a synonym for violet.

      I do agree that violet is the correct description.

  • Gregory W. / about 11 years ago / 1

    Can we get a photo of them all illuminated side by side?

Customer Reviews

4.5 out of 5

Based on 2 ratings:

Currently viewing all customer reviews.

1 of 1 found this helpful:

Fine LEDs, but did not receive the orange ones

Although I did not receive the orange ones, customer service was perfect. Not much more to say, these are great LEDs, all worked perfectly with a 3v coin cell.

1 of 1 found this helpful:

I'm assuming the max forward current is 20 mA for each color - is that correct?

Nice that these are diffused so you know what color they are when they're in the bag.

Hi, You're correct! 20mA max forward current on these LEDs.