×

SparkFun will be closed on Tuesday, December 24th, and Wednesday, December 25th, in observance of the Christmas holiday. Any orders qualifying for same day shipping placed after 2:00 p.m. (MST) on Monday, December 23rd, will be processed on Thursday, December 26th, when we return to regular business hours. Wishing you a safe and happy holiday from all of us at SparkFun!

Please note - we will not be available for Local Pick up orders from December 24th-December 27th. If you place an order for Local Pick-Up we will have those ready on Monday, December 30th.

EL Wire - Red 3m (Chasing)

EL wire, or electroluminescent wire, is a flexible wire coated in phosphor. Apply the appropriate voltage and it lights up! Each EL wire looks a lot like a thin flexible neon tube and they come in many bright colors which can be driven pretty easily with an inverter. As this is a "chasing" EL wire you will see the glowing red light seem to move across the length of itself as if it were flowing out the end, this feature provides you to add some really fantastic lighting effects to your next project!

This particular wire is 3m (almost 10 feet) in length, 2.3mm in diameter and is terminated with a 4-pin JST SMP connector. Each EL wire is also designed to be driven at 3.3V with an inverter. The connector works perfectly with the inverter and pigtail that have come out with this EL wire line, which can both be found in the Recommended Products section below.

EL Wire - Red 3m (Chasing) Product Help and Resources

Getting Started with Electroluminescent (EL) Wire

July 13, 2018

This guide will help you get started with electroluminescent (EL) wire, tape, panel, chasing wire, and bendable wire to let your project glow!

EL Sequencer/Escudo Dos Hookup Guide

December 3, 2015

A basic guide to getting started with the SparkFun EL Sequencer and Escudo Dos to control electroluminescence (EL) wire, panels, and strips.

Heartbeat Straight Jacket

June 4, 2009

An EL project that displays one person's heartbeat on another person's costume.

EL Wire Hoodie

October 24, 2018

In this tutorial, we will sew standard electroluminescent (EL) wire to a hoodie.

EL Wire Pants

July 18, 2019

In this tutorial, we will sew standard electroluminescent (EL) wire to a pair of pants.

Core Skill: Electrical Prototyping

If it requires power, you need to know how much, what all the pins do, and how to hook it up. You may need to reference datasheets, schematics, and know the ins and outs of electronics.

2 Electrical Prototyping

Skill Level: Rookie - You may be required to know a bit more about the component, such as orientation, or how to hook it up, in addition to power requirements. You will need to understand polarized components.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • Member #1531489 / about 5 years ago / 1

    Are you able to cut this wire? I'm making a cosplay blade for a friends, and it glows on the edges. Thanks!

  • Member #634283 / about 6 years ago / 1

    Is there any way to run this wire (EL Chasing) with an Arduino? I'm using an Arduino in a project and have a lot of spare points available so I would like to just add this vs: buying an inverter, making space for installing an inverter, taking up space with another battery or voltage converter as it will all run on a large battery pack. It would be much easier for my project to just wire it up to the microcontroller. Thanks

  • Member #628539 / about 10 years ago / 1

    Hi there, Is it possible to use this chasing wire in a PC chassis mod, run off of the 3.3V supply from the PSU? I would like to run two 18" lengths loosely wrapped around my power and video cables. What would be involved with creating this set up (also, being able to switch it on and off)? Thanks.

    • santaimpersonator / about 5 years ago / 1

      You could, you would need an inverter and a switch; otherwise, your simplest option is to just use the battery powered inverters, which already have an on/off switch. Please see the Getting Started with Electroluminescent (EL) Wire (also linked in the Tutorials section above) for more details.

  • Member #394180 / about 11 years ago / 1

    Recommended products? I don' see no steenkin' Recommended Products.

    And that datasheet is something else. Good thing numbers are comprehensible in any language because the words certainly aren't.

    • M-Short / about 11 years ago / 1

      Look up, we moved them. There are two tabs, Comments and Recommended Products just above this comment.

Customer Reviews

2 out of 5

Based on 2 ratings:

Currently viewing all customer reviews.

Don't expect to see it in the light

Very dim except for in the dark and up close. Would be ok for costumes where people will see you up close, but not for display purposes.

Thanks for the review. You are right that these aren't the brightest when in bright light. The one big tip I can offer is that a 12V inverter tends to provide a brighter glow on the line.

Very Dim

Works fine, chase-wise, but you're not going to see it except under very dark conditions - it's quite dim.