EL Inverter - 3v (Chasing)

EL Inverters, if you are wanting to do anything with EL lighting you need one, period. This 3V EL Inverter is a special type that is intended to be used with a "chasing" EL wire. Unlike typical EL wires which only require a 2-pin connection, Chasing EL wire types require a 4-pin connection three for the cascading or "chasing" effect and one for common ground. Using this chasing inverter is as simple as it is to opperate its non-chasing cousin. Simply insert two AA batteries for power, plug in your Chasing EL Wire, and press the button to turn it on and select three different lighting effects (Slow Chase, Fast Chase, and Super-Duper Fast Chase).

It is recommended that these inverters only run up to 5M of EL wire, you may not have enough power to support longer lengths. Each inverter is also equipped with a small belt clip making it easier to incorporate into mobile or e-textile projects.

  • Body - 3.5" x 1.3" x 1"
  • Cable - 4.5" L

EL Inverter - 3v (Chasing) Product Help and Resources

Getting Started with Electroluminescent (EL) Wire

July 13, 2018

This guide will help you get started with electroluminescent (EL) wire, tape, panel, chasing wire, and bendable wire to let your project glow!

EL Wire Hoodie

October 24, 2018

In this tutorial, we will sew standard electroluminescent (EL) wire to a hoodie.

EL Wire Pants

July 18, 2019

In this tutorial, we will sew standard electroluminescent (EL) wire to a pair of pants.

Core Skill: Electrical Prototyping

If it requires power, you need to know how much, what all the pins do, and how to hook it up. You may need to reference datasheets, schematics, and know the ins and outs of electronics.

1 Electrical Prototyping

Skill Level: Noob - You don't need to reference a datasheet, but you will need to know basic power requirements.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • Member #327230 / about 9 years ago / 1

    I plan to order 4 of these to power 12M of chasing EL wire for my motorcycle. (3M per inverter) The motorcycle has a few switched 12VDC lines that are easy to connect to--could I connect all 4 in series safely?

Customer Reviews

3.8 out of 5

Based on 6 ratings:

Currently viewing all customer reviews.

Great!

Shipping was fast and product was easy to use. I used along with a 3m strand of chasing wire in a clothing project. Had no issues using everything straight out of the box!

Just what I needed

I actually got this for a project for my grandson. He likes it, but the reaction from adults is the hilarious part. They can't seem to take their eyes off it.

Another thing is the battery life. I've been running a 3 meter strand for a month for probably a couple hours per day and have not changed them yet.

Like these, but I think they've changed

The prior ones I bought had the three speeds. The most recent ones only change direction. I don't like these as much.

Works well

Unit works as expected and as advertised

New Version is Garbage

I bought a couple of these (that look like the one in the picture) a few weeks ago and they work fine. Just got two more (slightly different than the one pictured) today and they won't turn off! Super-annoying - I have to unplug or take out the batteries to shut it off. Garbage product.

Very moody inverter

I was so excited to get going with these, but out of the five I got, they sometimes don't turn completely off on the third click. The effect is beautiful, just not guaranteed to turn off to the point the only way to shut it off is to take the batteries out.