NinjaFlex 3mm - 0.75kg (Midnight)

Ninjaflex, or TPE (thermoplastic elastomer), is an exciting combination of sheer strength, low-temperature performance, abrasion resistance, and flexibility. Simply put, it is the stretchiest material we've seen come out of a 3D printer. This midnight (black) 3mm diameter filament comes in a 0.75kg coil.

Ninjaflex sticks well to most print surfaces and adheres to itself well so parts don't delaminate easily. Optimal extrusion temperature can range from 210-230C, with a heated bed temperature of 30-40C.

Note: The flexibility of this material makes it nearly impossible to print using a standard extruder, it is highly recommended to use the Flexystruder Tool Head with this filament.

Tags

NinjaFlex 3mm - 0.75kg (Midnight) Product Help and Resources

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • Blacklab1 / about 10 years ago / 1

    Q: of the three types of filaments which has the best resistance to UV?

Customer Reviews

No reviews yet.