littleBits Base Kit

The littleBits Base Kit contains everything you need to get started with designing and creating your own interactive creations. Included in this Basic Kit are 10 littleBits modules that can be attached together by the power of magnets, a 9V alkaline battery and cable, a motorMate to attach wheels or other objects to the DC Motor Bit, and a full-color instruction booklet with eight fun projects to create. With this kit you will be able to easily make a multitude of projects including: a simple alarm clock or even turn a DC motor! It even comes in a snazzy cardboard box with magnetic closure.

littleBits is a library of discrete electronic components pre-assembled in tiny circuit boards. These simple, intuitive, space-sensitive blocks make prototyping with sophisticated electronics a matter of snapping small magnets together. With a growing number of available modules, littleBits aims to move electronics from late stages of the design process to its earliest ones, and from the hands of experts, to those of artists, makers, students and designers.

Each "Bit" is a piece of an electronic circuit. The bits are color coded and divided into 4 categories: power (blue), input (pink), output (green), and wire (orange). By combining the modules in different ways (by simply "snapping" them together magnetically) you can quickly create any number of interactive electronic projects.

  • 1x DC Motor Bit
  • 1x Buzzer Bit
  • 1x Light Sensor Bit
  • 1x Bargraph Bit
  • 1x Button Bit
  • 1x Dimmer Bit
  • 1x Bright LED Bit
  • 1x Battery Power Bit
  • 2x Wire Bit
  • 1x 9V Alkaline Battery
  • 1x 9V Barrel Jack Cable
  • 1x Screwdriver
  • 1x motorMate
  • Full-color Instruction Booklet

Tags

littleBits Base Kit Product Help and Resources

Core Skill: Robotics

This skill concerns mechanical and robotics knowledge. You may need to know how mechanical parts interact, how motors work, or how to use motor drivers and controllers.

1 Robotics

Skill Level: Noob - You will be required to put together a robotics kit. Necessary parts are included and steps will be easy to follow. You also might encounter basic robotics components like bearings, mounts, or other hardware and need a general idea of how it goes together.
See all skill levels


Core Skill: DIY

Whether it's for assembling a kit, hacking an enclosure, or creating your own parts; the DIY skill is all about knowing how to use tools and the techniques associated with them.

1 DIY

Skill Level: Noob - Basic assembly is required. You may need to provide your own basic tools like a screwdriver, hammer or scissors. Power tools or custom parts are not required. Instructions will be included and easy to follow. Sewing may be required, but only with included patterns.
See all skill levels


Core Skill: Electrical Prototyping

If it requires power, you need to know how much, what all the pins do, and how to hook it up. You may need to reference datasheets, schematics, and know the ins and outs of electronics.

1 Electrical Prototyping

Skill Level: Noob - You don't need to reference a datasheet, but you will need to know basic power requirements.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.