littleBits Premium Kit

The littleBits Premium Kit contains everything you need to design your own interactive creations in more unique and technical ways as you would the littleBits Basic Kit. Included in this Premium Kit are 14 littleBits modules that can be attached together by the power of magnets, a 9V alkaline battery and cable, a vibeSnap to attach your Vibration Motor Bit, and a full-color instruction booklet with 10 fun projects to create. With this kit you will be able to make a multitude of projects including: a way to easily control a servo's position, make a back massager, or even transform sound into light! It even comes in a snazzy cardboard box with magnetic closure.

littleBits is a library of discrete electronic components pre-assembled in tiny circuit boards. These simple, intuitive, space-sensitive blocks make prototyping with sophisticated electronics a matter of snapping small magnets together. With a growing number of available modules, littleBits aims to move electronics from late stages of the design process to its earliest ones, and from the hands of experts, to those of artists, makers, students and designers.

Each "Bit" is a piece of an electronic circuit. The bits are color coded and divided into 4 categories: power (blue), input (pink), output (green), and wire (orange). By combining the modules in different ways (by simply "snapping" them together magnetically) you can quickly create any number of interactive electronic projects.

  • 1x Fan Bit
  • 1x Slide Dimmer Bit
  • 1x Roller Switch Bit
  • 1x Branch Bit
  • 1x Battery Power Bit
  • 1x Pulse Bit
  • 1x Vibration Motor Bit
  • 1x Pressure Sensor Bit
  • 1x Servo Bit
  • 1x Sound Trigger Bit
  • 2x Long LED Bit
  • 2x Wire Bit
  • 1x 9V Alkaline Battery
  • 1x 9V Barrel Jack Cable
  • 1x Screwdriver
  • 1x vibeSnap
  • Full-color Instruction Booklet

Tags

littleBits Premium Kit Product Help and Resources

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.