littleBits Deluxe Kit

The littleBits Deluxe Kit contains everything you need to design and create large, powerful projects just by snapping a few magnets together. Included in this Deluxe Kit are a whopping 18 littleBits modules that can be attached together by the power of magnets, a 9V alkaline battery and cable, a motorMate to attach wheels or other objects to the DC Motor Bit, and a full-color instruction booklet with 10 fun projects to create. With this kit you will be able to easily make a multitude of projects including: making EL wire shine, making an easy to use alarm clock, or building a miniature DIY ambulance! It even comes in a snazzy cardboard box with magnetic closure.

littleBits is a library of discrete electronic components pre-assembled in tiny circuit boards. These simple, intuitive, space-sensitive blocks make prototyping with sophisticated electronics a matter of snapping small magnets together. With a growing number of available modules, littleBits aims to move electronics from late stages of the design process to its earliest ones, and from the hands of experts, to those of artists, makers, students and designers.

Each "Bit" is a piece of an electronic circuit. The bits are color coded and divided into 4 categories: power (blue), input (pink), output (green), and wire (orange). By combining the modules in different ways (by simply "snapping" them together magnetically) you can quickly create any number of interactive electronic projects.

  • 1x Slide Dimmer Bit
  • 1x DC Motor Bit
  • 1x Buzzer Bit
  • 1x Battery Power Bit
  • 1x Button Bit
  • 1x Pulse Bit
  • 1x RGB LED Bit
  • 1x Servo Bit
  • 1x Sound Trigger Bit
  • 1x Fork Bit
  • 1x Timeout Bit
  • 1x Inverter Bit
  • 1x Light Wire Bit
  • 1x Latch Bit
  • 4x Wire Bit
  • 1x 9V Alkaline Battery
  • 1x 9V Barrel Jack Cable
  • 1x Screwdriver
  • 1x motorMate
  • Full-color Instruction Booklet

Tags

littleBits Deluxe Kit Product Help and Resources

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.