Stepper Motor Mount - NEMA 23 (Actobotics)

The NEMA 23 Stepper Motor Mount connects to the topside of a stepper motor to make integrating it into your Actobotics project even easier. Thanks to the 1.5" hub pattern this stepper motor mount can attach to Actobotics channels or any other surface with the same hub pattern and can make building your 3D printer or precision camera slide a snap. The mount includes four M5 x 10mm x 0.8mm pitch mounting screws for attaching your stepper motor and has a 0.5" bore.

Actobotics is a robotics building system based around extruded aluminum channels, gears, precision shafts, and ball bearings. Thanks to the two standardized hole patterns, nearly all Actobotics components can be intuitively connected together. The wide range of components makes building complex electromechanical prototypes or finished projects a reality.

  • 1x NEMA 23 Stepper Motor Mount
  • 4x M5 x 10mm x 0.8mm Mounting Screws
  • NEMA 23
  • Bore - 1"
  • Hub Pattern - 1.5"

Tags

Stepper Motor Mount - NEMA 23 (Actobotics) Product Help and Resources

Core Skill: Robotics

This skill concerns mechanical and robotics knowledge. You may need to know how mechanical parts interact, how motors work, or how to use motor drivers and controllers.

1 Robotics

Skill Level: Noob - You will be required to put together a robotics kit. Necessary parts are included and steps will be easy to follow. You also might encounter basic robotics components like bearings, mounts, or other hardware and need a general idea of how it goes together.
See all skill levels


Core Skill: DIY

Whether it's for assembling a kit, hacking an enclosure, or creating your own parts; the DIY skill is all about knowing how to use tools and the techniques associated with them.

1 DIY

Skill Level: Noob - Basic assembly is required. You may need to provide your own basic tools like a screwdriver, hammer or scissors. Power tools or custom parts are not required. Instructions will be included and easy to follow. Sewing may be required, but only with included patterns.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

5 out of 5

Based on 1 ratings:

Currently viewing all customer reviews.

The mount is very precised. I really like it. The price is very affordable.