IC Test Clip - SOIC 8-Pin

This is an IC Test Clip for 8-pin small outline integrated circuits (SOIC). This test clip assures a secure connection to all chip leads on an 8-pin SMD SOIC and provides hands-free testing.

On this test clip you will find two sets of gold plated contacts, upper contacts to attach wiring and lower contacts for an 8-pin IC. Simply place your choice of IC in the lower contacts and attach female terminated jumper wires to the 0.1" spaced upper contacts and you are ready to start testing!

IC Test Clip - SOIC 8-Pin Product Help and Resources

Tiny AVR Programmer Hookup Guide

October 28, 2013

A how-to on the Tiny AVR Programmer. How to install drivers, hook it up, and program your favorite Tiny AVRs using AVRDUDE!

Re-Programming the LilyTiny / LilyTwinkle

September 11, 2014

A quick tutorial showing how to reprogram the ATtiny85 IC found on the LilyTiny or LilyTwinkle boards.

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • AtlWrk / about 10 years ago / 3

    This is also great for in-circuit programming of surface mount Attiny85 chips without wasting real estate on a 6pin header that's bigger than the chip itself. :-)

    • bennard / about 10 years ago / 1

      I totally agree. I just bought one of these a month ago at digikey to program some boards i built that use the soic attiny85. My boards are small and this clip works perfect.

  • Fezder / about 10 years ago / 1

    These would be great available in other sizes too! good build quality

  • cmat / about 10 years ago / 1

    Would it be possible to include a picture of how the clip looks when seating a chip? I like the idea because DIP formats are getting rare for some dies.

Customer Reviews

5 out of 5

Based on 4 ratings:

Currently viewing all customer reviews.

2 of 2 found this helpful:

Awesome clip!

After reading reviews on Amazon and a few other sites, I had some concern about how well an IC test clip would work. After seeing the picture of this one connected to the ATtiny85 (https://cdn.sparkfun.com/assets/learn_tutorials/2/7/2/Reprogramming_the_Lily_Tiny-02.jpg), I decided to give it a try. The ATtiny85 in that picture is 208 mils wide, while our SOIC package is 150 mils wide. This IC test clip works like a charm. The connection is reliable; I have yet to need to reseat it. I have also not seen any damage to the IC pins or pads. Getting the clip mounted on the IC is quite easy. The way the clip is designed, the compression from the large spring is applied to the body of the IC, not the pins, via the plastic legs at the end of the clip. The pins receive much smaller forces from the springy contacts at the end of the clip. The plastic legs at the end also go around the curve at the edge of the IC body, keeping the clip firmly in place. The only thing I would change about this clip would be to add a pin 1 indicator so that once you have your wires connected to the headers it's clear which way it should be clipped onto the IC, but a black Sharpie took care of that easily enough. Having used this for both bench work and limited production runs, I'm very happy with it.

Works great for reprogramming LilyTwinkle and LilyTiny

I wanted to reprogram a couple Lily microcontrollers and thought it would be difficult but it was actually very easy with this clip and some jumpers and the TinyIsp from Sparkfun.

Goodie

Good quality test clip, makes programming stuff lot easier

The quality I am looking for.

This part is durable enough to be used 1000+ times...