Standard Gripper Kit B - Straight Mount

This is the Standard Gripper Kit B, a simple and durable robotics kit that is great for "getting a grip" on pretty much any robotics project! Designed for use with any standard size Hitec or Futaba servo, the gripper kit is easy to assemble and requires only a Phillips Head Screwdriver. This Standard Gripper is capable of opening an impressive 6" wide max, has an overall body length of 5" long with a 1.3" wide servo housing body, and offers 6-32 mounting through-holes along the edges of the servo housing.

Actobotics is a robotics building system based around extruded aluminum channels, gears, precision shafts, and ball bearings. Thanks to the two standardized hole patterns, nearly all Actobotics components can be intuitively connected together. The wide range of components makes building complex electromechanical prototypes or finished projects a reality.

Note: This kit does NOT include a servo. Check the Recommended Products section below for great standard size servo options.

  • Opening Width - 6" (152mm)
  • Mounting Hole ID - 0.1" (3.5mm)

Standard Gripper Kit B - Straight Mount Product Help and Resources

Core Skill: Robotics

This skill concerns mechanical and robotics knowledge. You may need to know how mechanical parts interact, how motors work, or how to use motor drivers and controllers.

1 Robotics

Skill Level: Noob - You will be required to put together a robotics kit. Necessary parts are included and steps will be easy to follow. You also might encounter basic robotics components like bearings, mounts, or other hardware and need a general idea of how it goes together.
See all skill levels


Core Skill: DIY

Whether it's for assembling a kit, hacking an enclosure, or creating your own parts; the DIY skill is all about knowing how to use tools and the techniques associated with them.

1 DIY

Skill Level: Noob - Basic assembly is required. You may need to provide your own basic tools like a screwdriver, hammer or scissors. Power tools or custom parts are not required. Instructions will be included and easy to follow. Sewing may be required, but only with included patterns.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

5 out of 5

Based on 1 ratings:

Currently viewing all customer reviews.

Works fine, just what we wanted

Easy to assemble