×

SparkFun will be closed on Tuesday, November 5th to support our team in being able to go out and vote! Orders placed after 2 pm MT Monday, November 4th will ship on Wednesday, November 6th. Thanks for your patience and understanding.

SparkFun OpenSegment Shield

We love 7-segment displays and we know you do too, so we have made the easiest (arguably) to use medium for you to get up and running and use! This SparkFun OpenSegment Shield was specifically designed to run on top of most Arduino Uno compatible boards, all you need to do is attach headers and your choice of 7-segment display to the shield and snap it in, no bread boards required. The OpenSegment Shield can combine a classic 4-digit 7-segment display and an ATMega328 microcontroller allowing you to control every segment individually using only a few serial lines.

Just like our other 7-segment boards, the OpenSegment Shield can be controlled in one of three ways: Serial TTL communication, SPI serial communication or I2C serial. This shield is very similar to our other OpenSegment Displays, the biggest benefit to this board is its ease of use thanks to the Arduino Uno form factor.

Note: This does NOT include a 7-segment display. We've removed the display itself to give you a chance to choose a specific color. Check the Recommended Products section below for different options.

  • 4 digit alpha-numeric display area with Serial Comm, SPI or I2C Serial Interface
  • Display numbers, many letters, and a few special characters
  • Individual control of decimal points
  • Selectable baud rate
  • Selectable brightness
  • Baud rate and brightness values retained in non-volatile memory
  • Individual segment control for each digit
  • Arduino Uno Form Factor

SparkFun OpenSegment Shield Product Help and Resources

Using OpenSegment

April 1, 2013

How to hook up and use the OpenSegment display shield. The OpenSegment is the big brother to the Serial 7-Segment Display. They run on the same firmware, however the OpenSegment is about twice as big.

Core Skill: Soldering

This skill defines how difficult the soldering is on a particular product. It might be a couple simple solder joints, or require special reflow tools.

1 Soldering

Skill Level: Noob - Some basic soldering is required, but it is limited to a just a few pins, basic through-hole soldering, and couple (if any) polarized components. A basic soldering iron is all you should need.
See all skill levels


Core Skill: Programming

If a board needs code or communicates somehow, you're going to need to know how to program or interface with it. The programming skill is all about communication and code.

2 Programming

Skill Level: Rookie - You will need a better fundamental understand of what code is, and how it works. You will be using beginner-level software and development tools like Arduino. You will be dealing directly with code, but numerous examples and libraries are available. Sensors or shields will communicate with serial or TTL.
See all skill levels


Core Skill: Electrical Prototyping

If it requires power, you need to know how much, what all the pins do, and how to hook it up. You may need to reference datasheets, schematics, and know the ins and outs of electronics.

2 Electrical Prototyping

Skill Level: Rookie - You may be required to know a bit more about the component, such as orientation, or how to hook it up, in addition to power requirements. You will need to understand polarized components.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • A customer reported an issue requiring reflashing of the firmware. Here's a tutorial on reflashing - https://learn.sparkfun.com/tutorials/installing-an-arduino-bootloader - and the firmware is linked in Documents above. Check with our Tech Support if you have any questions.

  • B.J. / about 9 years ago / 1

    When uploading the firmware I found that I needed to change line 39 of Serial_7_Segment_Display_Firmware.ino from: #define DISPLAY_TYPE OPENSEGMENT to: #define DISPLAY_TYPE S7SHIELD

    (Not that you need to upload the firmware. I wanted to add some things...)

  • stevenvh17 / about 10 years ago / 1

    This board is poorly designed. The ATmega328 controls the selected display directly, which means that a single pin will drive up to 8 LEDs simultaneously. Way too much current for that pin, and in the long term damage to the controller. In the next version of this board please include transistors for the digit pins.

  • Jordan Tallent / about 10 years ago / 1

    Is the firmware for this similar, if not the same as, the original OpenSegment?

    • FlorinC / about 10 years ago / 1

      Is the firmware published anywhere?

      • Oops! The wrong GitHub link is listed above. It'll be updated momentarily, and will have the library included in there.

        Edit: The board files are correct in the current link. We'll still get the firmware linked. Sorry about the confusion!

  • pyrofx / about 10 years ago / 1

    Are the shields with the 7-segment display included on sale? This seems to be a couple of dollars more without the LEDs.

Customer Reviews

4.3 out of 5

Based on 3 ratings:

Currently viewing all customer reviews.

1 of 1 found this helpful:

Excellent Hookup Guide(s)!

Great idea and easy to use. No problems to report. The highlight is the very complete Connection Guide: accurate and complete. I like these displays for debugging code, because i am too lazy to click and open the serial dialog. I have yet to hack the firmware, but that looks like it has endless possibilities as well.

Seems fine but doesn't work with all 7 segment displays...

I bought the shield several months after I bought the 7 segment display from SparkFun. I should have checked the recommended products (so this is almost totally on me), but this board only works with the 20mm 7 segment display, not the regular 7 segment display.

Oh well. I'll just grab one next time I order from Sparkfun.

They are great

Would have been better if I could have found a UK supplier of these boards though! and the large 7 seg's to go with them... import tax is a pain!