×

SparkFun will be closed on Tuesday, November 5th to support our team in being able to go out and vote! Orders placed after 2 pm MT Monday, November 4th will ship on Wednesday, November 6th. Thanks for your patience and understanding.

Circuit Scribe Maker Kit

This is the Circuit Scribe Maker Kit, a massive conductive ink pack with a full range of modules and other items that you can use to create cool circuits. Similar to the Lite Kit, this Circuit Scribe Maker Kit is easy to set-up, choose the modules you want to connect, draw your circuit lines with the included Conductive Ink pen and you're good to go! With this kit you will be able to work with more advanced output components and sensors. Add sound to your circuits using the Buzzer Module, fade between colors by combining the RGB LED and Potentiometer Modules, or control your outputs with light using the Photosensor. Of course you don't need to just stop at using only the modules included in this kit, go out there and make any circuit you wish to create!

With Circuit Scribe you can draw exactly what you want, no wires or breadboard required. You can build a circuit with nothing but a coin battery, paper clip, and LED, or build out complex circuits with multiple components. The Conductive Ink Pen included in this kit uses a non toxic, silver conductive ink that writes on any surface a regular roller ball pen would with a resistance of 2-10 Ohms/cm. This kit also comes with a workbook full of great project ideas, 11 magnetic electric modules, a 9V battery, and a few other accessories to add to your circuits.

  • 1x Conductive Ink Pen
  • 1x 9V Battery
  • 1x 9V Adapter Module
  • 1x NPN Transistor Module
  • 1x 2-Pin Module
  • 1x Blinker Module
  • 1x Potentiometer Module
  • 1x Photo Sensor Module
  • 1x SPST Switch Module
  • 1x Buzzer Module
  • 1x RGB LED Module
  • 2x Bi-LED Module
  • 1x Circuit Stencil
  • 1x Sheet of Jumper Stickers
  • 1x Steel Sheet
  • 1x Workbook + Sketchbook
  • 1x Mini Photo Resistor
  • 1x 100 Ohm Resistor - 1/4 Watt, 5% Tolerance
  • 1x 1k Ohm Resistor - 1/4 Watt, 5% Tolerance
  • 1x 10K Ohm Resistor - 1/4 Watt, 5% Tolerance
  • 1x 100k Ohm Resistor - 1/4 Watt, 5% Tolerance
  • 1x 1M Ohm Resistor - 1/4 Watt, 5% Tolerance
  • 1x Capacitor 100nF
  • 1x Capacitor 1.0uF
  • 11 Magnetic Electric Modules
  • Guidebook with clear and defined how-to steps
  • Ink Resistance: 2-10 Ohms/cm
  • Pen Line Width: 0.4mm
  • Squeeze-Free Pen

Tags

Circuit Scribe Maker Kit Product Help and Resources

The Great Big Guide to Paper Circuits

May 22, 2015

Let's take a look at different materials we can use to combine paper crafting and electronics.

Origami Paper Circuits

May 26, 2015

A quick tutorial to get you started in the world of light up origami flowers.

Core Skill: Electrical Prototyping

If it requires power, you need to know how much, what all the pins do, and how to hook it up. You may need to reference datasheets, schematics, and know the ins and outs of electronics.

2 Electrical Prototyping

Skill Level: Rookie - You may be required to know a bit more about the component, such as orientation, or how to hook it up, in addition to power requirements. You will need to understand polarized components.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.