Load Cell - 10kg, Wide Bar (TAL201)

This wide bar load cell (sometimes called a strain gauge) can translate up to 10kg of pressure (force) into an electrical signal. Each load cell is able to measure the electrical resistance that changes in response to, and proportional of, the strain (e.g. pressure or force) applied to the bar. With this gauge you will be able to tell just how heavy an object is, if an object's weight changes over time, or if you simply need to sense the presence of an object by measuring strain or load applied to a surface.

Each wide bar load cell is made from an aluminum-alloy and is capable of reading a capacity of 10kg. These load cells have four strain gauges that are hooked up in a wheatstone bridge formation. The color code on the wiring is as follows: red = E+, green = O+, black = E-, and white = O-. Additionally, these load cells offer an IP65 protection rating and feature four M6 sized through-holes for mounting purposes.

  • 130mm x 30mm x 22mm, 410mm Wire

Load Cell - 10kg, Wide Bar (TAL201) Product Help and Resources

OpenScale Applications and Hookup Guide

July 22, 2016

OpenScale allows you to have a permanent scale for industrial and biological applications. Learn how to use the OpenScale board to read and configure load cells.

Getting Started with Load Cells

June 11, 2015

A tutorial defining what a load cell is and how to use one.

Load Cell Amplifier HX711 Breakout Hookup Guide

July 22, 2016

A hookup guide for the HX711 load cell amplifier breakout board

Core Skill: Soldering

This skill defines how difficult the soldering is on a particular product. It might be a couple simple solder joints, or require special reflow tools.

1 Soldering

Skill Level: Noob - Some basic soldering is required, but it is limited to a just a few pins, basic through-hole soldering, and couple (if any) polarized components. A basic soldering iron is all you should need.
See all skill levels


Core Skill: Electrical Prototyping

If it requires power, you need to know how much, what all the pins do, and how to hook it up. You may need to reference datasheets, schematics, and know the ins and outs of electronics.

2 Electrical Prototyping

Skill Level: Rookie - You may be required to know a bit more about the component, such as orientation, or how to hook it up, in addition to power requirements. You will need to understand polarized components.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • MarkSpeir / about 10 years ago / 1

    I just received mine. I need one gram resolution, so this will not work for me, but I am also metrically challenged and didn't realize the dimensions. :/ This thing is MASSIVE! It's 5 1/8" long x 1 1/4" wide x 7/8" tall!

    Of course I could have looked at the picture with the handy rulers, but that's crazy talk! That's like reading a manual. No one does that!

  • Member #39159 / about 10 years ago / 1

    It's great that you've added these - no more raiding bathroom scales. I assume that 10Kg/1024 bits A/D yields a theoretical resolution of about 10 gm. Have you measured a minimum weight and accuracy for this load cell? How much noise is present? Thanks.

Customer Reviews

No reviews yet.