SMD LED - RGB WS2812B (Whole Reel)

The WS2812B (or "NeoPixel") may look like a common 5050-sized (5x5mm) SMD LED, but there’s actually an integrated control circuit embedded inside there too. Sometimes you don't need 10 or even 50, maybe you need a whole reel of 1000! If you are the person who needs that many than this is the perfect quantity for you. If you look really hard, you can see the tiny black chip hidden in there, along with minuscule gold wires connecting the chip to the LED. This LED is certainly more than meets the eye! The 'B' at the end of the WS2812 name denotes that these specific LEDs are equipped with and only require FOUR pins instead of SIX!

The LED itself is unlike most RGB (Red/Green/Blue) LEDs. The brightness of each color can be adjusted using a serial string to one of 256 different levels. That means there are 16,777,216 (2563) possible combinations of colors. You can produce any color from white to black (off), or salmon to sienna.

  • 1 Reel = 1,000 pieces.
  • Viewing angle: 120 degrees
  • Red: (620-625nm) @ 390-420mcd, 2.0-2.2V
  • Green: (522-525nm) @ 660-720mcd, 3.0-3.4V
  • Blue: (465-467nm) @ 180-200mcd, 3.0-3.4V
  • 4-pin Design

SMD LED - RGB WS2812B (Whole Reel) Product Help and Resources

WS2812 Breakout Hookup Guide

July 24, 2013

How to create a pixel string with the WS2812 and WS2812B addressable LEDs!

Core Skill: Soldering

This skill defines how difficult the soldering is on a particular product. It might be a couple simple solder joints, or require special reflow tools.

3 Soldering

Skill Level: Competent - You will encounter surface mount components and basic SMD soldering techniques are required.
See all skill levels


Core Skill: Programming

If a board needs code or communicates somehow, you're going to need to know how to program or interface with it. The programming skill is all about communication and code.

2 Programming

Skill Level: Rookie - You will need a better fundamental understand of what code is, and how it works. You will be using beginner-level software and development tools like Arduino. You will be dealing directly with code, but numerous examples and libraries are available. Sensors or shields will communicate with serial or TTL.
See all skill levels


Core Skill: Electrical Prototyping

If it requires power, you need to know how much, what all the pins do, and how to hook it up. You may need to reference datasheets, schematics, and know the ins and outs of electronics.

3 Electrical Prototyping

Skill Level: Competent - You will be required to reference a datasheet or schematic to know how to use a component. Your knowledge of a datasheet will only require basic features like power requirements, pinouts, or communications type. Also, you may need a power supply that?s greater than 12V or more than 1A worth of current.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.