JST to Breadboard Jumper (3-pin)

This is a simple jumper adapter cable that comes pre-terminated with a female JST connector on one end and a breadboard hookup pigtail on the other. This cable makes it easy to connect components with a JST connector to a breadboard or an Arduino-based device's pins.

Wire length is 140mm (about 5.5 inches) long. The adapter's wires have been color coded to Red, Black, and Yellow. Additionally, the female JST connector featuring a basic 2mm pitch while the male hookup pins can easily insert into a standard 0.1" connector.

Documents

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

5 out of 5

Based on 1 ratings:

Currently viewing all customer reviews.

Works with PIC based LCD displays

I have one of the older PIC based LCD displays that Sparkfun sells. These use 5 volts, and have a 3 pin JST connector on the board. This cable allows me to attach that LCD display into a breadboard circuit. Of course, the breadboard pins also work directly into the female header connectors on an Arduino. So it allows one to easily use an LCD display without a breadboard, if that is all that is needed. It is a special use case, but when you need it, you need it!