Soap Box Project Enclosure

Small Soap Box style enclosure. Perfect to put a professional look on your small projects, as seen in our Fully Enclosed Serial Accelerometer.

Soap Box Project Enclosure Product Help and Resources

Core Skill: DIY

Whether it's for assembling a kit, hacking an enclosure, or creating your own parts; the DIY skill is all about knowing how to use tools and the techniques associated with them.

1 DIY

Skill Level: Noob - Basic assembly is required. You may need to provide your own basic tools like a screwdriver, hammer or scissors. Power tools or custom parts are not required. Instructions will be included and easy to follow. Sewing may be required, but only with included patterns.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • johnp / about 14 years ago / 5

    I've got a prototyping board up on BatchPCB that fits this case: http://batchpcb.com/index.php/Products/43964

    • cwalger / about 11 years ago / 3

      BatchPCB closed and points users to OSH Park. Is there any chance you could make your file available to get manufactured at OSH Park? Thanks!

  • Member #143400 / about 14 years ago / 3

    What units are the measurements in the datasheet? It looks like millimeters but I would just like to be sure of this.

  • runepaamand / about 12 years ago / 2

    Any IP-rating on this? Eg. does it seal tight enough to survive a shower?

  • BrianD / about 13 years ago / 2

    Original manufacturer data here: http://www.teko.it/en/prodotti/famiglia/PO/serie/68
    Includes their drawing datasheet, a DWG and an eDrawing. Their drawing includes maximum PCB dimensions. The site also has a material datasheet in Italian (spoiler, it's made of UL 94 rated ABS).

  • Eric Cox / about 14 years ago / 2

    The data sheet is pretty thorough, but there is one dimension missing: the outside radius or diameter of the screw-receptacle pylons in the corners. These structures determine part of the shape of the edge of the board so they are needed (if using all of the internal space).
    Can someone there do us a big favor and measure and post them? It could someone get their board design done without waiting for a sample. (Note that the alternate corners are different inside dimensions, so there are likely two different measurements)
    Thanks!

    • SiXiam / about 14 years ago / 1

      Quick! We need a math major to calculate the unknown side.

  • mattmunee / about 9 years ago / 1

    Anyone know if an Arduino Pro Mini and a small LiPo could fit in this?

  • Member #345357 / about 11 years ago / 1

    Not waterproof, but there's nothing a little silicon or acrylic can't do...

  • Member #407848 / about 11 years ago / 1

    This enclosure is very tiny but will fit a ProtoBoard - Square Shape

  • bzrv / about 12 years ago / 1

    Does anyone know how much this weighs?

  • asselinpaul / about 13 years ago / 1

    God it's tiny, Bus Pirate won't fit inside.

  • NateB / about 14 years ago / 1

    Does SparkFun have a .step or other CAD model for this enclosure?

    • NateB / about 14 years ago / 1

      If anyone is interested, I have generated this enclosure as a 3d model. You can get it for free, as well as tons of other models, from www.3dcontentcentral.com
      Available as the original SolidWorks part, .stp, .igs, and just about any format you can think of. Hope this can be helpful to someone.
      If sparkfun is listening; it would rock to have all your mechanical parts available as 3d models, either here or on a site like 3dcontentcentral!

  • Ianmodo / about 14 years ago / 1

    What material is this made out of?

  • CyborgGold / about 14 years ago / 1

    Would a 9v battery fit inside the case?

    • I don't think a 9V would fit. The internal dimensions aren't that big. A 9V is 48.5 x 26.5 x 17.5.

      • ldattilo / about 14 years ago / 1

        Correct, a 9V doesn't fit. The internal mounting pylons and tabs to close the case are in the way.

  • cirutech / about 16 years ago / 1

    which is the maximum pcb size allowed in this enclosure (at least that was used with it) ?

Customer Reviews

No reviews yet.