×

SparkFun will be closed on Tuesday, November 5th to support our team in being able to go out and vote! Orders placed after 2 pm MT Monday, November 4th will ship on Wednesday, November 6th. Thanks for your patience and understanding.

Webcam - USB

This is a simple USB webcam that can be plugged into your computer or dev board and start capturing video right away. The resolution is 640x480, which is adequate for motion tracking or object detection, but don't expect to use it for photography or movie making. This new version has added a microphone as well.

Note: This webcam works well in Linux, so it pairs well with a pcDuino or other Single Board Computer.

  • Max Resolution: 640x480
  • 4' (1219mm) Cable
  • USB A connector
  • 3.5mm TRS audio connector

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • noworries / about 8 years ago / 5

    The photos don't show the lens specs clearly. What is the focal length of the lens, what is the f number of the lens? What is the CCD sensor size?

    You mention it is Linux compatible, is it Video for Linux (v4l) compatible?

    • Member #890939 / about 8 years ago / 1

      I just started working with one. Yes, this camera is v4l compatible.

  • Member #638189 / about 8 years ago / 1

    Is there an API for this camera?

  • Member #765226 / about 9 years ago / 1

    What is the frame rate for this camera? When you say it can track motion- is it blurry or is the frame rate good enough to do video analysis?

  • SlyVixsky / about 9 years ago / 1

    I might be missing something, but I fail to understand the cost of this product. 1024x768 is roughly 0.78 megapixels. There are many online retailers where i could get a basic 1.3-2.0 megapixel usb 2.0 webcam for under $10, with cheap or free shipping. Is there any particular reason this webcam is superior? Could you link a factory product page or informational sheet on it?

    I would also argue the "don't expect to use it for photography or movie making" since for years we have been using 0.3MP webcams, and older cell phone cameras for such. While newer devices have gifted everyone with five ot eight or more megapixel cell phone cameras, and very high resolution DSLR units, there's no reason to count out a basic webcam for things like timelapse recording or remotr monitoring.

Customer Reviews

No reviews yet.